Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710884 | N/A | N/A 3.465 in | N/A 4.378 in | N/A 0.937 in | N/A Silicone | N/A |
| 3772 |
N/A
35 |
N/A 3.465 in | N/A 4.266 in | N/A 0.433 in | N/A Silicone |
N/A
|
| 2055 |
N/A
47 |
N/A 3.468 in | N/A 4.631 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 341BULK | N/A | N/A 3.475 in | N/A 3.895 in | N/A 0.21 in | N/A Nitrile | N/A |
| 341PKG | N/A | N/A 3.475 in | N/A 3.895 in | N/A 0.21 in | N/A Nitrile | N/A |
| 238BULK | N/A | N/A 3.484 in | N/A 3.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 238PKG | N/A | N/A 3.484 in | N/A 3.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 153BULK | N/A | N/A 3.487 in | N/A 3.693 in | N/A 0.103 in | N/A Nitrile | N/A |
| 153PKG | N/A | N/A 3.487 in | N/A 3.693 in | N/A 0.103 in | N/A Nitrile | N/A |
| 043BULK | N/A | N/A 3.489 in | N/A 3.629 in | N/A 0.07 in | N/A Nitrile | N/A |
| 043PKG | N/A | N/A 3.489 in | N/A 3.629 in | N/A 0.07 in | N/A Nitrile | N/A |
| 446927 |
N/A
44 |
N/A 3.5 in | N/A 4.13 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 4491 | N/A | N/A 3.5 in | N/A 4.506 in | N/A 0.5 in | N/A Fluoro-Elastomer | N/A |
| 415899N |
N/A
41 |
N/A 3.5 in | N/A 4.381 in | N/A 0.562 in | N/A Polyacrylate |
N/A
|
| 415991 |
N/A
41 |
N/A 3.5 in | N/A 4.506 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415991N |
N/A
41 |
N/A 3.5 in | N/A 4.506 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 415991V |
N/A
41 |
N/A 3.5 in | N/A 4.506 in | N/A 0.468 in | N/A Fluoro-Elastomer |
N/A
|
| 416624 |
N/A
41 |
N/A 3.5 in | N/A 4.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416624N |
N/A
41 |
N/A 3.5 in | N/A 4.381 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 415027 |
N/A
41 |
N/A 3.5 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415027H |
N/A
41 |
N/A 3.5 in | N/A 5.004 in | N/A 0.468 in | N/A Silicone |
N/A
|
| 415027N |
N/A
41 |
N/A 3.5 in | N/A 5.004 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 415146 |
N/A
41 |
N/A 3.5 in | N/A 4.504 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415170 |
N/A
41 |
N/A 3.5 in | N/A 4.631 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 415437 |
N/A
41 |
N/A 3.5 in | N/A 4.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|