Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415559 N/A 41
N/A 3.5 in88.9 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
417196 N/A 41
N/A 3.5 in88.9 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417198 N/A 41
N/A 3.5 in88.9 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
455396 N/A 45
N/A 3.5 in88.9 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD
417495 N/A 41
N/A 3.5 in88.9 mm N/A 5.131 in130.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417496 N/A 41
N/A 3.5 in88.9 mm N/A 5.505 in139.827 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
455027 N/A 45
N/A 3.5 in88.9 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
5965 N/A 8L
N/A 3.5 in88.9 mm N/A 4.437 in112.7 mm N/A 0.437 in11.1 mm N/A Leather N/A
6612S N/A N/A 3.5 in88.9 mm N/A 5.258 in133.553 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
6638S N/A N/A 3.5 in88.9 mm N/A 4.848 in123.139 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
476424N N/A 47
N/A 3.5 in88.9 mm N/A 4.756 in120.802 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD
710029 N/A N/A 3.5 in88.9 mm N/A 4.005 in101.727 mm N/A 0.313 in7.95 mm N/A Urethane N/A
710030 N/A N/A 3.5 in88.9 mm N/A 4.13 in104.902 mm N/A 0.313 in7.95 mm N/A Urethane N/A
710454 N/A 86
N/A 3.5 in88.9 mm N/A 4.688 in119.075 mm N/A 0.451 in11.455 mm N/A Fluoro-Elastomer N/A
712750 N/A 41
N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD
9339S N/A 278
N/A 3.5 in88.9 mm N/A 4.455 in113.157 mm N/A 0.525 in13.335 mm N/A Nitrile N/A
455146 N/A 45
N/A 3.5 in88.9 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
455173 N/A 45
N/A 3.5 in88.9 mm N/A 4.756 in120.802 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
45525S N/A 4S
N/A 3.5 in88.9 mm N/A 4.13 in104.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
345146 N/A 34
N/A 3.5 in88.9 mm N/A 4.508 in114.503 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
370001A N/A 11
N/A 3.5 in88.9 mm N/A 4.855 in123.317 mm N/A 0.925 in23.495 mm N/A Nitrile N/A
370002A N/A 03
N/A 3.5 in88.9 mm N/A 5.006 in127.152 mm N/A 1 in25.4 mm N/A Nitrile N/A
AS0001A N/A 11
N/A 3.5 in88.9 mm N/A 4.855 in123.317 mm N/A 0.925 in23.495 mm N/A Nitrile N/A
N370001A N/A 11
N/A 3.5 in88.9 mm N/A 4.855 in123.317 mm N/A 0.925 in23.495 mm N/A Nitrile N/A
N380001A N/A 10
N/A 3.5 in88.9 mm N/A 4.852 in123.241 mm N/A 0.91 in23.114 mm N/A PTFE N/A
Unit of Measure
« 131 132 133 134 135 »