Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415559 |
N/A
41 |
N/A 3.5 in | N/A 5.256 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 417196 |
N/A
41 |
N/A 3.5 in | N/A 4.631 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417198 |
N/A
41 |
N/A 3.5 in | N/A 4.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455396 |
N/A
45 |
N/A 3.5 in | N/A 5.756 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 417495 |
N/A
41 |
N/A 3.5 in | N/A 5.131 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417496 |
N/A
41 |
N/A 3.5 in | N/A 5.505 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455027 |
N/A
45 |
N/A 3.5 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 5965 |
N/A
8L |
N/A 3.5 in | N/A 4.437 in | N/A 0.437 in | N/A Leather | N/A |
| 6612S | N/A | N/A 3.5 in | N/A 5.258 in | N/A 0.562 in | N/A Nitrile | N/A |
| 6638S | N/A | N/A 3.5 in | N/A 4.848 in | N/A 7/8 in | N/A Nitrile | N/A |
| 476424N |
N/A
47 |
N/A 3.5 in | N/A 4.756 in | N/A 0.375 in | N/A Polyacrylate |
N/A
|
| 710029 | N/A | N/A 3.5 in | N/A 4.005 in | N/A 0.313 in | N/A Urethane | N/A |
| 710030 | N/A | N/A 3.5 in | N/A 4.13 in | N/A 0.313 in | N/A Urethane | N/A |
| 710454 |
N/A
86 |
N/A 3.5 in | N/A 4.688 in | N/A 0.451 in | N/A Fluoro-Elastomer | N/A |
| 712750 |
N/A
41 |
N/A 3.5 in | N/A 4.506 in | N/A 0.468 in | N/A Fluoro-Elastomer |
N/A
|
| 9339S |
N/A
278 |
N/A 3.5 in | N/A 4.455 in | N/A 0.525 in | N/A Nitrile | N/A |
| 455146 |
N/A
45 |
N/A 3.5 in | N/A 4.504 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455173 |
N/A
45 |
N/A 3.5 in | N/A 4.756 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 45525S |
N/A
4S |
N/A 3.5 in | N/A 4.13 in | N/A 0.25 in | N/A Nitrile | N/A |
| 345146 |
N/A
34 |
N/A 3.5 in | N/A 4.508 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 370001A |
N/A
11 |
N/A 3.5 in | N/A 4.855 in | N/A 0.925 in | N/A Nitrile | N/A |
| 370002A |
N/A
03 |
N/A 3.5 in | N/A 5.006 in | N/A 1 in | N/A Nitrile | N/A |
| AS0001A |
N/A
11 |
N/A 3.5 in | N/A 4.855 in | N/A 0.925 in | N/A Nitrile | N/A |
| N370001A |
N/A
11 |
N/A 3.5 in | N/A 4.855 in | N/A 0.925 in | N/A Nitrile | N/A |
| N380001A |
N/A
10 |
N/A 3.5 in | N/A 4.852 in | N/A 0.91 in | N/A PTFE | N/A |