Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| PROWS0001A |
N/A
11 |
N/A 3.5 in | N/A 4.855 in | N/A 0.925 in | N/A Nitrile | N/A |
| 370132A |
N/A
07 |
N/A 3.5 in | N/A 4.558 in | N/A 0.788 in | N/A Nitrile | N/A |
| 370169A |
N/A
07 |
N/A 3.5 in | N/A 4.761 in | N/A 0.605 in | N/A Nitrile | N/A |
| 370179A |
N/A
07 |
N/A 3.5 in | N/A 4.46 in | N/A 0.843 in | N/A Nitrile | N/A |
| 380001A |
N/A
10 |
N/A 3.5 in | N/A 4.852 in | N/A 0.91 in | N/A PTFE | N/A |
| 447806 |
N/A
44 |
N/A 3.5 in | N/A 4.008 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 229004 |
N/A
32 |
N/A 3.504 in | N/A 4.299 in | N/A 0.354 in | N/A Silicone |
N/A
|
| 710189 |
N/A
47 |
N/A 3.504 in | N/A 4.142 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 710585 |
N/A
32 |
N/A 3.504 in | N/A 4.26 in | N/A 0.5 in | N/A PTFE |
N/A
|
| 710871 |
N/A
32 |
N/A 3.504 in | N/A 4.146 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 710685 | N/A | N/A 3.528 in | N/A 5.469 in | N/A 0.654 in | N/A Nitrile | N/A |
| 370212A |
N/A
11 |
N/A 3.539 in | N/A 5.291 in | N/A 0.585 in | N/A Polyacrylate | N/A |
| 39865 | N/A | N/A 3.543 in | N/A 6.22 in | N/A 0.562 in | N/A PTFE | N/A |
| 229005 |
N/A
32 |
N/A 3.543 in | N/A 4.343 in | N/A 0.472 in | N/A Fluoro-Elastomer |
N/A
|
| 229010 |
N/A
32 |
N/A 3.543 in | N/A 4.343 in | N/A 0.335 in | N/A Silicone |
N/A
|
| 710571 |
N/A
280 |
N/A 3.543 in | N/A 4.26 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 710237 |
N/A
32 |
N/A 3.543 in | N/A 4.098 in | N/A 0.433 in | N/A Fluoro-Elastomer |
N/A
|
| 710449 |
N/A
40 |
N/A 3.543 in | N/A 5.52 in | N/A 0.394 in | N/A PTFE | N/A |
| 415711 |
N/A
41 |
N/A 3.562 in | N/A 4.631 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415498 |
N/A
41 |
N/A 3.562 in | N/A 4.504 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 417497 |
N/A
41 |
N/A 3.562 in | N/A 4.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417498 |
N/A
41 |
N/A 3.562 in | N/A 4.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 55028 |
N/A
5L |
N/A 3.562 in | N/A 5.004 in | N/A 0.468 in | N/A Leather | N/A |
| 9584 |
N/A
74 |
N/A 3.562 in | N/A 4.761 in | N/A 0.55 in | N/A Nitrile | N/A |
| 710056 |
N/A
47 |
N/A 3.583 in | N/A 4.378 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|