COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710894 N/A 32
N/A 3.583 in N/A 4.378 in N/A 0.295 in N/A Polyacrylate N/A CAD Icon (for items table)
342BULK N/A N/A 3.6 in N/A 4.02 in N/A 0.21 in N/A Nitrile N/A
342PKG N/A N/A 3.6 in N/A 4.02 in N/A 0.21 in N/A Nitrile N/A
239BULK N/A N/A 3.609 in N/A 3.887 in N/A 0.139 in N/A Nitrile N/A
239PKG N/A N/A 3.609 in N/A 3.887 in N/A 0.139 in N/A Nitrile N/A
39882 N/A FW-H
N/A 3.62 in N/A 4.63 in N/A 0.4 in N/A PTFE N/A
710814 N/A 32
N/A 3.622 in N/A 4.508 in N/A 0.846 in N/A PTFE N/A CAD Icon (for items table)
355660H N/A 35
N/A 3.622 in N/A 4.342 in N/A 0.394 in N/A Silicone N/A CAD Icon (for items table)
229210 N/A 32
N/A 3.622 in N/A 4.341 in N/A 0.374 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
711039 N/A 32
N/A 3.622 in N/A 4.303 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710803 N/A 32
N/A 3.622 in N/A 4.339 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710896 N/A 40
N/A 3.622 in N/A 4.299 in N/A 0.374 in N/A Fluoro-Elastomer N/A
200603 N/A 200E
N/A 3.625 in N/A 4.81 in N/A 0.395 in N/A Nitrile N/A
415832 N/A 41
N/A 3.625 in N/A 5.381 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
415937 N/A 41
N/A 3.625 in N/A 4.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416047 N/A 41
N/A 3.625 in N/A 4.631 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416125 N/A 41
N/A 3.625 in N/A 5.004 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416332 N/A 41
N/A 3.625 in N/A 4.631 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
415389 N/A 41
N/A 3.625 in N/A 4.504 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
415389N N/A 41
N/A 3.625 in N/A 4.504 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
415436 N/A 41
N/A 3.625 in N/A 5.756 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
3909 N/A 35
N/A 3.625 in N/A 4.256 in N/A 0.39 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
39703 N/A FW-H
N/A 3.625 in N/A 4.756 in N/A 0.5 in N/A PTFE N/A
456744N N/A 45
N/A 3.625 in N/A 4.381 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
417355 N/A 41
N/A 3.625 in N/A 4.881 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 136 137 138 139 140 »