COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417499 N/A 41
N/A 3.625 in92.075 mm N/A 5.256 in133.502 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
417500 N/A 41
N/A 3.625 in92.075 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417698 N/A 41
N/A 3.625 in92.075 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
55353 N/A 5L
N/A 3.625 in92.075 mm N/A 4.844 in123.038 mm N/A 0.5 in12.7 mm N/A Leather N/A
485497 N/A 48
N/A 3.625 in92.075 mm N/A 4.879 in123.927 mm N/A 0.585 in14.859 mm N/A Nitrile N/A CAD Icon (for items table)
487397V N/A 48
N/A 3.625 in92.075 mm N/A 4.63 in117.602 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
39813 N/A W-H
N/A 3.625 in92.075 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A
370011A N/A 05
N/A 3.625 in92.075 mm N/A 5.006 in127.152 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370012A N/A 07
N/A 3.625 in92.075 mm N/A 4.82 in122.428 mm N/A 0.921 in23.393 mm N/A Nitrile N/A
711030 N/A N/A 3.657 in92.888 mm N/A N/A 0.81 in20.574 mm N/A PTFE N/A
710812 N/A 32
N/A 3.661 in92.989 mm N/A 5.264 in133.706 mm N/A 0.61 in15.494 mm N/A PTFE N/A CAD Icon (for items table)
710266 N/A 98
N/A 3.661 in93 mm N/A 6.067 in154.1 mm N/A 0.315 in8 mm N/A Nitrile N/A
710288 N/A 32
N/A 3.661 in93 mm N/A 4.501 in114.33 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710813 N/A 32
N/A 3.661 in93 mm N/A 4.501 in114.33 mm N/A 0.453 in11.5 mm N/A PTFE N/A CAD Icon (for items table)
416670 N/A 41
N/A 3.687 in93.65 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
416919 N/A 41
N/A 3.687 in93.65 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416919N N/A 41
N/A 3.687 in93.65 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
456919V N/A 45
N/A 3.687 in93.65 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417501 N/A 41
N/A 3.687 in93.65 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417502 N/A 41
N/A 3.687 in93.65 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
55030 N/A 5L
N/A 3.687 in93.65 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Leather N/A
343BULK N/A N/A 3.725 in94.615 mm N/A 4.145 in105.283 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
343PKG N/A N/A 3.725 in94.615 mm N/A 4.145 in105.283 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
240BULK N/A N/A 3.734 in94.844 mm N/A 4.012 in101.905 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
240PKG N/A N/A 3.734 in94.844 mm N/A 4.012 in101.905 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
Unit of Measure
« 136 137 138 139 140 »