Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 417499 |
N/A
41 |
N/A 3.625 in | N/A 5.256 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 417500 |
N/A
41 |
N/A 3.625 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417698 |
N/A
41 |
N/A 3.625 in | N/A 4.381 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 55353 |
N/A
5L |
N/A 3.625 in | N/A 4.844 in | N/A 0.5 in | N/A Leather | N/A |
| 485497 |
N/A
48 |
N/A 3.625 in | N/A 4.879 in | N/A 0.585 in | N/A Nitrile |
N/A
|
| 487397V |
N/A
48 |
N/A 3.625 in | N/A 4.63 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 39813 |
N/A
W-H |
N/A 3.625 in | N/A 4.756 in | N/A 0.5 in | N/A PTFE | N/A |
| 370011A |
N/A
05 |
N/A 3.625 in | N/A 5.006 in | N/A 7/8 in | N/A Nitrile | N/A |
| 370012A |
N/A
07 |
N/A 3.625 in | N/A 4.82 in | N/A 0.921 in | N/A Nitrile | N/A |
| 711030 | N/A | N/A 3.657 in | N/A | N/A 0.81 in | N/A PTFE | N/A |
| 710812 |
N/A
32 |
N/A 3.661 in | N/A 5.264 in | N/A 0.61 in | N/A PTFE |
N/A
|
| 710266 |
N/A
98 |
N/A 3.661 in | N/A 6.067 in | N/A 0.315 in | N/A Nitrile | N/A |
| 710288 |
N/A
32 |
N/A 3.661 in | N/A 4.501 in | N/A 0.512 in | N/A Fluoro-Elastomer |
N/A
|
| 710813 |
N/A
32 |
N/A 3.661 in | N/A 4.501 in | N/A 0.453 in | N/A PTFE |
N/A
|
| 416670 |
N/A
41 |
N/A 3.687 in | N/A 5.256 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 416919 |
N/A
41 |
N/A 3.687 in | N/A 4.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416919N |
N/A
41 |
N/A 3.687 in | N/A 4.506 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 456919V |
N/A
45 |
N/A 3.687 in | N/A 4.506 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 417501 |
N/A
41 |
N/A 3.687 in | N/A 4.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417502 |
N/A
41 |
N/A 3.687 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 55030 |
N/A
5L |
N/A 3.687 in | N/A 5.004 in | N/A 0.468 in | N/A Leather | N/A |
| 343BULK | N/A | N/A 3.725 in | N/A 4.145 in | N/A 0.21 in | N/A Nitrile | N/A |
| 343PKG | N/A | N/A 3.725 in | N/A 4.145 in | N/A 0.21 in | N/A Nitrile | N/A |
| 240BULK | N/A | N/A 3.734 in | N/A 4.012 in | N/A 0.139 in | N/A Nitrile | N/A |
| 240PKG | N/A | N/A 3.734 in | N/A 4.012 in | N/A 0.139 in | N/A Nitrile | N/A |