Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 154BULK | N/A | N/A 3.737 in94.92 mm | N/A 3.943 in100.152 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 154PKG | N/A | N/A 3.737 in94.92 mm | N/A 3.943 in100.152 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 044BULK | N/A | N/A 3.739 in94.971 mm | N/A 3.879 in98.527 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 044PKG | N/A | N/A 3.739 in94.971 mm | N/A 3.879 in98.527 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 710060 |
N/A
32 |
N/A 3.74 in95 mm | N/A 4.657 in118.29 mm | N/A 0.335 in8.5 mm | N/A Silicone |
N/A
|
| 710085 |
N/A
90 |
N/A 3.74 in95 mm | N/A 5.207 in132.26 mm | N/A 0.472 in12 mm | N/A Nitrile | N/A |
| 710600 |
N/A
32 |
N/A 3.74 in95 mm | N/A 4.669 in118.6 mm | N/A 0.335 in8.5 mm | N/A PTFE |
N/A
|
| 710352 |
N/A
47 |
N/A 3.74 in95 mm | N/A 4.453 in113.1 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 717005 |
N/A
32 |
N/A 3.74 in95 mm | N/A 4.341 in110.26 mm | N/A 0.433 in11 mm | N/A Nitrile |
N/A
|
| 39926 |
N/A
W-H |
N/A 3.74 in95 mm | N/A 6.775 in172.09 mm | N/A 1.102 in28 mm | N/A PTFE | N/A |
| 45031S |
N/A
4S |
N/A 3.75 in95.25 mm | N/A 5.004 in127.102 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 415963N |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 4.756 in120.802 mm | N/A 0.484 in12.294 mm | N/A Polyacrylate |
N/A
|
| 415983 |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415983N |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 415983V |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Fluoro-Elastomer |
N/A
|
| 416041 |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 4.632 in117.653 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416127 |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 5.381 in136.677 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416339 |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 5.004 in127.102 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 2218 |
N/A
47 |
N/A 3.75 in95.25 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A Silicone |
N/A
|
| 415150 |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415379 |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415379V |
N/A
41 |
N/A 3.75 in95.25 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 39608 |
N/A
DW-H |
N/A 3.75 in95.25 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 39705 |
N/A
FW-H |
N/A 3.75 in95.25 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 2377 |
N/A
35 |
N/A 3.75 in95.25 mm | N/A 4.506 in114.452 mm | N/A 0.362 in9.195 mm | N/A Fluoro-Elastomer |
N/A
|