COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417205 N/A 41
N/A 3.75 in95.25 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455379 N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417503 N/A 41
N/A 3.75 in95.25 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455031 N/A 45
N/A 3.75 in95.25 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
475379 N/A 47
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
713750 N/A 69
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
39837 N/A W-H
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A
3893V N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710262 N/A 32
N/A 3.78 in96 mm N/A 4.577 in116.26 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710815 N/A 32
N/A 3.78 in96 mm N/A 4.578 in116.28 mm N/A 0.472 in12 mm N/A PTFE N/A CAD Icon (for items table)
8370S N/A 4S
N/A 3.797 in96.444 mm N/A 4.506 in114.452 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417504 N/A 41
N/A 3.812 in96.825 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455032 N/A 45
N/A 3.812 in96.825 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455189 N/A 45
N/A 3.812 in96.825 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
710858 N/A 32
N/A 3.819 in97 mm N/A 4.618 in117.3 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
344BULK N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
344PKG N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
100085 N/A FW-H
N/A 3.858 in97.993 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE N/A
710900 N/A 32
N/A 3.858 in98 mm N/A 4.5000 in114.300 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710520 N/A 32
N/A 3.858 in98 mm N/A 4.578 in116.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710669 N/A 35
N/A 3.858 in98 mm N/A 4.343 in110.3 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710789 N/A 32
N/A 3.858 in98 mm N/A 4.654 in118.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
241BULK N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
241PKG N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415697 N/A 41
N/A 3.875 in98.425 mm N/A 5.131 in130.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 136 137 138 139 140 »