Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 417205 |
N/A
41 |
N/A 3.75 in | N/A 4.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455379 |
N/A
45 |
N/A 3.75 in | N/A 4.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417503 |
N/A
41 |
N/A 3.75 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455031 |
N/A
45 |
N/A 3.75 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 475379 |
N/A
47 |
N/A 3.75 in | N/A 4.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 713750 |
N/A
69 |
N/A 3.75 in | N/A 4.506 in | N/A 0.468 in | N/A Fluoro-Elastomer | N/A |
| 39837 |
N/A
W-H |
N/A 3.75 in | N/A 4.756 in | N/A 0.5 in | N/A PTFE | N/A |
| 3893V |
N/A
45 |
N/A 3.75 in | N/A 4.756 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 710262 |
N/A
32 |
N/A 3.78 in | N/A 4.577 in | N/A 0.354 in | N/A Fluoro-Elastomer |
N/A
|
| 710815 |
N/A
32 |
N/A 3.78 in | N/A 4.578 in | N/A 0.472 in | N/A PTFE |
N/A
|
| 8370S |
N/A
4S |
N/A 3.797 in | N/A 4.506 in | N/A 0.25 in | N/A Nitrile | N/A |
| 417504 |
N/A
41 |
N/A 3.812 in | N/A 4.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455032 |
N/A
45 |
N/A 3.812 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455189 |
N/A
45 |
N/A 3.812 in | N/A 5.256 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 710858 |
N/A
32 |
N/A 3.819 in | N/A 4.618 in | N/A 0.295 in | N/A Fluoro-Elastomer |
N/A
|
| 344BULK | N/A | N/A 3.85 in | N/A 4.27 in | N/A 0.21 in | N/A Nitrile | N/A |
| 344PKG | N/A | N/A 3.85 in | N/A 4.27 in | N/A 0.21 in | N/A Nitrile | N/A |
| 100085 |
N/A
FW-H |
N/A 3.858 in | N/A 4.54 in | N/A 0.492 in | N/A PTFE | N/A |
| 710900 |
N/A
32 |
N/A 3.858 in | N/A 4.5000 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710520 |
N/A
32 |
N/A 3.858 in | N/A 4.578 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 710669 |
N/A
35 |
N/A 3.858 in | N/A 4.343 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 710789 |
N/A
32 |
N/A 3.858 in | N/A 4.654 in | N/A 0.394 in | N/A Polyacrylate |
N/A
|
| 241BULK | N/A | N/A 3.859 in | N/A 4.137 in | N/A 0.139 in | N/A Nitrile | N/A |
| 241PKG | N/A | N/A 3.859 in | N/A 4.137 in | N/A 0.139 in | N/A Nitrile | N/A |
| 415697 |
N/A
41 |
N/A 3.875 in | N/A 5.131 in | N/A 0.5 in | N/A Nitrile |
N/A
|