Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 481644 |
N/A
48 |
N/A 0.781 in19.837 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 300250 |
N/A
FW-H |
N/A 0.782 in19.863 mm | N/A 1.858 in47.193 mm | N/A 0.275 in6.985 mm | N/A PTFE | N/A |
| 222020 |
N/A
35 |
N/A 0.787 in20 mm | N/A 1.269 in32.23 mm | N/A 0.197 in5 mm | N/A Nitrile |
N/A
|
| 222025 |
N/A
32 |
N/A 0.787 in20 mm | N/A 1.189 in30.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 222028 |
N/A
32 |
N/A 0.787 in20 mm | N/A 1.348 in34.25 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222030 |
N/A
32 |
N/A 0.787 in20 mm | N/A 1.387 in35.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222036 |
N/A
32 |
N/A 0.787 in20 mm | N/A 1.425 in36.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 222050 |
N/A
35 |
N/A 0.787 in20 mm | N/A 1.584 in40.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222060 |
N/A
35 |
N/A 0.787 in20 mm | N/A 1.858 in47.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 711040 |
N/A
32 |
N/A 0.787 in20 mm | N/A 1.387 in35.23 mm | N/A 0.217 in5.5 mm | N/A Nitrile |
N/A
|
| 710450 |
N/A
32 |
N/A 0.787 in20 mm | N/A 1.268 in32.21 mm | N/A 0.197 in5 mm | N/A Polyacrylate |
N/A
|
| 710809 |
N/A
32 |
N/A 0.787 in20 mm | N/A 1.031 in26.2 mm | N/A 0.177 in4.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 6020030 | N/A | N/A 0.787 in20 mm | N/A 1.024 in26 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 6357S |
N/A
92 |
N/A 0.796 in20.218 mm | N/A 1.503 in38.176 mm | N/A 0.625 in15.875 mm | N/A Nitrile | N/A |
| 211BULK | N/A | N/A 0.796 in20.218 mm | N/A 1.074 in27.28 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 211PKG | N/A | N/A 0.796 in20.218 mm | N/A 1.074 in27.28 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 211V35 | N/A | N/A 0.796 in20.218 mm | N/A 1.074 in27.28 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 117BULK | N/A | N/A 0.799 in20.295 mm | N/A 1.005 in25.527 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 117PKG | N/A | N/A 0.799 in20.295 mm | N/A 1.005 in25.527 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 019BULK | N/A | N/A 0.801 in20.345 mm | N/A 0.941 in23.901 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 019PKG | N/A | N/A 0.801 in20.345 mm | N/A 0.941 in23.901 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 450030 |
N/A
45 |
N/A 0.812 in20.625 mm | N/A 1.503 in38.176 mm | N/A 0.39 in9.906 mm | N/A Nitrile |
N/A
|
| 471539 |
N/A
47 |
N/A 0.812 in20.625 mm | N/A 1.254 in31.852 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 450431 |
N/A
45 |
N/A 0.812 in20.625 mm | N/A 1.254 in31.852 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 450588 |
N/A
45 |
N/A 0.812 in20.625 mm | N/A 1.579 in40.107 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|