Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 481644 |
N/A
48 |
N/A 0.781 in | N/A 1.628 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 300250 |
N/A
FW-H |
N/A 0.782 in | N/A 1.858 in | N/A 0.275 in | N/A PTFE | N/A |
| 222020 |
N/A
35 |
N/A 0.787 in | N/A 1.269 in | N/A 0.197 in | N/A Nitrile |
N/A
|
| 222025 |
N/A
32 |
N/A 0.787 in | N/A 1.189 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 222028 |
N/A
32 |
N/A 0.787 in | N/A 1.348 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 222030 |
N/A
32 |
N/A 0.787 in | N/A 1.387 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 222036 |
N/A
32 |
N/A 0.787 in | N/A 1.425 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 222050 |
N/A
35 |
N/A 0.787 in | N/A 1.584 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 222060 |
N/A
35 |
N/A 0.787 in | N/A 1.858 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 711040 |
N/A
32 |
N/A 0.787 in | N/A 1.387 in | N/A 0.217 in | N/A Nitrile |
N/A
|
| 710450 |
N/A
32 |
N/A 0.787 in | N/A 1.268 in | N/A 0.197 in | N/A Polyacrylate |
N/A
|
| 710809 |
N/A
32 |
N/A 0.787 in | N/A 1.031 in | N/A 0.177 in | N/A Fluoro-Elastomer |
N/A
|
| 6020030 | N/A | N/A 0.787 in | N/A 1.024 in | N/A 0.118 in | N/A Nitrile | N/A |
| 6357S |
N/A
92 |
N/A 0.796 in | N/A 1.503 in | N/A 0.625 in | N/A Nitrile | N/A |
| 211BULK | N/A | N/A 0.796 in | N/A 1.074 in | N/A 0.139 in | N/A Nitrile | N/A |
| 211PKG | N/A | N/A 0.796 in | N/A 1.074 in | N/A 0.139 in | N/A Nitrile | N/A |
| 211V35 | N/A | N/A 0.796 in | N/A 1.074 in | N/A 0.139 in | N/A Fluoro-Elastomer | N/A |
| 117BULK | N/A | N/A 0.799 in | N/A 1.005 in | N/A 0.103 in | N/A Nitrile | N/A |
| 117PKG | N/A | N/A 0.799 in | N/A 1.005 in | N/A 0.103 in | N/A Nitrile | N/A |
| 019BULK | N/A | N/A 0.801 in | N/A 0.941 in | N/A 0.07 in | N/A Nitrile | N/A |
| 019PKG | N/A | N/A 0.801 in | N/A 0.941 in | N/A 0.07 in | N/A Nitrile | N/A |
| 450030 |
N/A
45 |
N/A 0.812 in | N/A 1.503 in | N/A 0.39 in | N/A Nitrile |
N/A
|
| 471539 |
N/A
47 |
N/A 0.812 in | N/A 1.254 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 450431 |
N/A
45 |
N/A 0.812 in | N/A 1.254 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 450588 |
N/A
45 |
N/A 0.812 in | N/A 1.579 in | N/A 0.375 in | N/A Nitrile |
N/A
|