Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415958 N/A 41
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
416043 N/A 41
N/A 3.875 in98.425 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD
416345 N/A 41
N/A 3.875 in98.425 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417210 N/A 41
N/A 3.875 in98.425 mm N/A 4.756 in120.802 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
417211 N/A 41
N/A 3.875 in98.425 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
455547 N/A 45
N/A 3.875 in98.425 mm N/A 5.131 in130.327 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
455958 N/A 45
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417366 N/A 41
N/A 3.875 in98.425 mm N/A 5.256 in133.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417505 N/A 41
N/A 3.875 in98.425 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
455033 N/A 45
N/A 3.875 in98.425 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
N370023A N/A 11
N/A 3.875 in98.425 mm N/A 5.704 in144.882 mm N/A 0.88 in22.352 mm N/A Nitrile N/A
370023A N/A 11
N/A 3.875 in98.425 mm N/A 5.704 in144.882 mm N/A 0.88 in22.352 mm N/A Nitrile N/A
370024A N/A 11
N/A 3.875 in98.425 mm N/A 5.5150 in140.081 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370033A N/A 06
N/A 3.875 in98.425 mm N/A 5.132 in130.353 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370165A N/A 03
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.895 in22.733 mm N/A Nitrile N/A
380023A N/A 10
N/A 3.875 in98.425 mm N/A 5.703 in144.856 mm N/A 0.77 in19.558 mm N/A PTFE N/A
456618 N/A 45
N/A 3.88 in98.55 mm N/A 5.695 in144.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
710855 N/A 32
N/A 3.898 in99 mm N/A 4.539 in115.30 mm N/A 0.394 in10 mm N/A PTFE N/A CAD
710526 N/A 32
N/A 3.898 in99 mm N/A 4.689 in119.1 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD
476517 N/A 47
N/A 3.934 in99.924 mm N/A 5.911 in150.139 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
415034 N/A 41
N/A 3.937 in100 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
415263 N/A 41
N/A 3.937 in100 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417506 N/A 41
N/A 3.937 in100 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417967 N/A 41
N/A 3.937 in100 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
455034 N/A 45
N/A 3.937 in100 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
Unit of Measure
« 136 137 138 139 140 »