Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415958 |
N/A
41 |
N/A 3.875 in | N/A 5.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416043 |
N/A
41 |
N/A 3.875 in | N/A 5.756 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 416345 |
N/A
41 |
N/A 3.875 in | N/A 5.004 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417210 |
N/A
41 |
N/A 3.875 in | N/A 4.756 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 417211 |
N/A
41 |
N/A 3.875 in | N/A 4.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455547 |
N/A
45 |
N/A 3.875 in | N/A 5.131 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 455958 |
N/A
45 |
N/A 3.875 in | N/A 5.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417366 |
N/A
41 |
N/A 3.875 in | N/A 5.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417505 |
N/A
41 |
N/A 3.875 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455033 |
N/A
45 |
N/A 3.875 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| N370023A |
N/A
11 |
N/A 3.875 in | N/A 5.704 in | N/A 0.88 in | N/A Nitrile | N/A |
| 370023A |
N/A
11 |
N/A 3.875 in | N/A 5.704 in | N/A 0.88 in | N/A Nitrile | N/A |
| 370024A |
N/A
11 |
N/A 3.875 in | N/A 5.5150 in | N/A 7/8 in | N/A Nitrile | N/A |
| 370033A |
N/A
06 |
N/A 3.875 in | N/A 5.132 in | N/A 0.605 in | N/A Nitrile | N/A |
| 370165A |
N/A
03 |
N/A 3.875 in | N/A 5.381 in | N/A 0.895 in | N/A Nitrile | N/A |
| 380023A |
N/A
10 |
N/A 3.875 in | N/A 5.703 in | N/A 0.77 in | N/A PTFE | N/A |
| 456618 |
N/A
45 |
N/A 3.88 in | N/A 5.695 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 710855 |
N/A
32 |
N/A 3.898 in | N/A 4.539 in | N/A 0.394 in | N/A PTFE |
N/A
|
| 710526 |
N/A
32 |
N/A 3.898 in | N/A 4.689 in | N/A 0.374 in | N/A Fluoro-Elastomer |
N/A
|
| 476517 |
N/A
47 |
N/A 3.934 in | N/A 5.911 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415034 |
N/A
41 |
N/A 3.937 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415263 |
N/A
41 |
N/A 3.937 in | N/A 5.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417506 |
N/A
41 |
N/A 3.937 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417967 |
N/A
41 |
N/A 3.937 in | N/A 4.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455034 |
N/A
45 |
N/A 3.937 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|