Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 6270 |
N/A
21 |
N/A 3.937 in | N/A 5.377 in | N/A 0.906 in | N/A Nitrile | N/A |
| 710841 | N/A | N/A 3.937 in | N/A 4.753 in | N/A 0.81 in | N/A PTFE | N/A |
| 710466 |
N/A
47 |
N/A 3.937 in | N/A 5.133 in | N/A 0.562 in | N/A Fluoro-Elastomer |
N/A
|
| 455186 |
N/A
45 |
N/A 3.937 in | N/A 4.881 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 455191 |
N/A
45 |
N/A 3.937 in | N/A 5.256 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 231003 |
N/A
35 |
N/A 3.937 in | N/A 4.932 in | N/A 0.472 in | N/A Nitrile |
N/A
|
| 231004 |
N/A
32 |
N/A 3.937 in | N/A 4.729 in | N/A 0.433 in | N/A Silicone |
N/A
|
| 710278 |
N/A
59 |
N/A 3.937 in | N/A 5.713 in | N/A 0.591 in | N/A Polyacrylate | N/A |
| 710290 |
N/A
32 |
N/A 3.937 in | N/A 4.89 in | N/A 0.512 in | N/A Fluoro-Elastomer |
N/A
|
| 710471 |
N/A
32 |
N/A 3.937 in | N/A 4.737 in | N/A 0.374 in | N/A Polyacrylate |
N/A
|
| 710518 |
N/A
47 |
N/A 3.937 in | N/A 4.5000 in | N/A 0.472 in | N/A Polyacrylate |
N/A
|
| 710639 |
N/A
32 |
N/A 3.937 in | N/A 4.654 in | N/A 0.335 in | N/A Fluoro-Elastomer |
N/A
|
| 370008A |
N/A
11 |
N/A 3.937 in | N/A 5.386 in | N/A 1.015 in | N/A Nitrile | N/A |
| 370009A |
N/A
03 |
N/A 3.937 in | N/A 5.507 in | N/A 0.937 in | N/A Nitrile | N/A |
| 370371A |
N/A
11 |
N/A 3.937 in | N/A 5.14 in | N/A 0.605 in | N/A Nitrile | N/A |
| 380009A |
N/A
10 |
N/A 3.937 in | N/A 5.511 in | N/A 0.957 in | N/A PTFE | N/A |
| 345BULK | N/A | N/A 3.975 in | N/A 4.395 in | N/A 0.21 in | N/A Nitrile | N/A |
| 345PKG | N/A | N/A 3.975 in | N/A 4.395 in | N/A 0.21 in | N/A Nitrile | N/A |
| 710371 |
N/A
25 |
N/A 3.976 in | N/A 4.492 in | N/A 0.394 in | N/A Nitrile | N/A |
| 242BULK | N/A | N/A 3.984 in | N/A 4.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 242PKG | N/A | N/A 3.984 in | N/A 4.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 155BULK | N/A | N/A 3.987 in | N/A 4.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 155PKG | N/A | N/A 3.987 in | N/A 4.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 045BULK | N/A | N/A 3.989 in | N/A 4.129 in | N/A 0.07 in | N/A Nitrile | N/A |
| 045PKG | N/A | N/A 3.989 in | N/A 4.129 in | N/A 0.07 in | N/A Nitrile | N/A |