Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415953 |
N/A
41 |
N/A 4 in | N/A 5.004 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415953V |
N/A
41 |
N/A 4 in | N/A 5.004 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 416130 |
N/A
41 |
N/A 4 in | N/A 5.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 327215 |
N/A
32 |
N/A 4 in | N/A 5.006 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 335924N |
N/A
33 |
N/A 4 in | N/A 4.568 in | N/A 0.375 in | N/A Polyacrylate | N/A |
| 200947 |
N/A
200E |
N/A 4 in | N/A 5.56 in | N/A 0.32 in | N/A Nitrile | N/A |
| 415035 |
N/A
41 |
N/A 4 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 415035V |
N/A
41 |
N/A 4 in | N/A 5.004 in | N/A 0.468 in | N/A Fluoro-Elastomer |
N/A
|
| 415036 |
N/A
41 |
N/A 4 in | N/A 5.506 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 415041 |
N/A
41 |
N/A 4 in | N/A 5.756 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 415187 |
N/A
41 |
N/A 4 in | N/A 4.881 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 415192N |
N/A
41 |
N/A 4 in | N/A 5.256 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 417223 |
N/A
41 |
N/A 4 in | N/A 6.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455513 |
N/A
45 |
N/A 4 in | N/A 5.631 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455513N |
N/A
45 |
N/A 4 in | N/A 5.631 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 456967V |
N/A
45 |
N/A 4 in | N/A 5.005 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 417356 |
N/A
41 |
N/A 4 in | N/A 5.131 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417357 |
N/A
41 |
N/A 4 in | N/A 5.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417507 |
N/A
41 |
N/A 4 in | N/A 5.632 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 417509 |
N/A
41 |
N/A 4 in | N/A 6.005 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 45187S |
N/A
4S |
N/A 4 in | N/A 4.881 in | N/A 0.25 in | N/A Nitrile | N/A |
| 455035 |
N/A
45 |
N/A 4 in | N/A 5.005 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455035N |
N/A
45 |
N/A 4 in | N/A 5.005 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 475845 |
N/A
47 |
N/A 4 in | N/A 5.004 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 710022 |
N/A
45 |
N/A 4 in | N/A 5.004 in | N/A 0.468 in | N/A Silicone |
N/A
|