COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

714713 N/A 96
N/A 4 in N/A 5.004 in N/A 0.469 in N/A Fluoro-Elastomer N/A
39723 N/A FW-H
N/A 4 in N/A 5.005 in N/A 0.5 in N/A PTFE N/A
455188 N/A 45
N/A 4 in N/A 5.131 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
455192 N/A 45
N/A 4 in N/A 5.256 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
345035 N/A 34
N/A 4 in N/A 5.008 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
37939 N/A PDW
N/A 4 in N/A 5.005 in N/A 0.5 in N/A PTFE N/A
N370036A N/A 11
N/A 4 in N/A 5.771 in N/A 0.955 in N/A Nitrile N/A
370015A N/A 03
N/A 4 in N/A 5.381 in N/A 1 in N/A Nitrile N/A
370036A N/A 11
N/A 4 in N/A 5.771 in N/A 0.955 in N/A Nitrile N/A
370066A N/A 06
N/A 4 in N/A 5.632 in N/A 0.605 in N/A Nitrile N/A
370349A N/A 02
N/A 4 in N/A 5.798 in N/A 0.6 in N/A Nitrile N/A
380036A N/A 10
N/A 4 in N/A 5.765 in N/A 0.965 in N/A PTFE N/A
797741 N/A N/A 4 in N/A 4.63 in N/A 0.328 in N/A Nitrile N/A
200642 N/A 200
N/A 4 3/4 in N/A 6.092 in N/A 0.285 in N/A Nitrile N/A
415066 N/A 41
N/A 4 3/4 in N/A 6.256 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
415138 N/A 41
N/A 4 3/4 in N/A 5.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
415213N N/A 41
N/A 4 3/4 in N/A 6.007 in N/A 0.625 in N/A Polyacrylate N/A CAD Icon (for items table)
417247 N/A 41
N/A 4 3/4 in N/A 6.007 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417252 N/A 41
N/A 4 3/4 in N/A 6.131 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417538 N/A 41
N/A 4 3/4 in N/A 5.881 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
6663S N/A 89
N/A 4 3/4 in N/A 6.625 in N/A 1.141 in N/A Nitrile N/A
714750 N/A 48
N/A 4 3/4 in N/A 5.756 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
3100 N/A 89
N/A 4 3/4 in N/A 6.192 in N/A 1 1/4 in N/A Nitrile N/A
370198A N/A 11
N/A 4.04 in N/A 5.129 in N/A 0.945 in N/A Nitrile N/A
6864S N/A 45
N/A 4.05 in N/A 5.506 in N/A 0.671 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 141 142 143 144 145 »