COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455037 N/A 45
N/A 4.062 in103.175 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
710603 N/A 32
N/A 4.094 in104 mm N/A 5.047 in128.2 mm N/A 0.433 in11 mm N/A PTFE N/A CAD Icon (for items table)
710892 N/A 32
N/A 4.094 in104 mm N/A 5.48 in139.2 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
346BULK N/A N/A 4.1 in104.14 mm N/A 4.52 in114.808 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
346PKG N/A N/A 4.1 in104.14 mm N/A 4.52 in114.808 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
243BULK N/A N/A 4.109 in104.369 mm N/A 4.387 in111.43 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
243PKG N/A N/A 4.109 in104.369 mm N/A 4.387 in111.43 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415043 N/A 41
N/A 4.125 in104.775 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
415142 N/A 41
N/A 4.125 in104.775 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417511 N/A 41
N/A 4.125 in104.775 mm N/A 5.132 in130.353 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417512 N/A 41
N/A 4.125 in104.775 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
6565N N/A 41
N/A 4.125 in104.775 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
455056 N/A 45
N/A 4.125 in104.775 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
455134 N/A 45
N/A 4.125 in104.775 mm N/A 5.005 in127.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455203 N/A 45
N/A 4.125 in104.775 mm N/A 6.007 in152.578 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
37921 N/A PDW
N/A 4.125 in104.775 mm N/A 5.005 in127.127 mm N/A 1.037 in26.34 mm N/A PTFE N/A
370094A N/A 06
N/A 4.125 in104.775 mm N/A 5.382 in136.703 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
710349 N/A 32
N/A 4.134 in105 mm N/A 5.323 in135.2 mm N/A 0.571 in14.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2064 N/A N/A 4.166 in105.816 mm N/A 6.8 in172.72 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
9128S N/A 45
N/A 4.166 in105.816 mm N/A 5.506 in139.852 mm N/A 0.6 in15.24 mm N/A Nitrile N/A CAD Icon (for items table)
370106A N/A 06
N/A 4.166 in105.816 mm N/A 5.506 in139.852 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
415295 N/A 41
N/A 4.187 in106.35 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417513 N/A 41
N/A 4.187 in106.35 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417514 N/A 41
N/A 4.187 in106.35 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417515 N/A 41
N/A 4.187 in106.35 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 141 142 143 144 145 »