Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455037 |
N/A
45 |
N/A 4.062 in | N/A 5.506 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 710603 |
N/A
32 |
N/A 4.094 in | N/A 5.047 in | N/A 0.433 in | N/A PTFE |
N/A
|
| 710892 |
N/A
32 |
N/A 4.094 in | N/A 5.48 in | N/A 0.512 in | N/A Fluoro-Elastomer |
N/A
|
| 346BULK | N/A | N/A 4.1 in | N/A 4.52 in | N/A 0.21 in | N/A Nitrile | N/A |
| 346PKG | N/A | N/A 4.1 in | N/A 4.52 in | N/A 0.21 in | N/A Nitrile | N/A |
| 243BULK | N/A | N/A 4.109 in | N/A 4.387 in | N/A 0.139 in | N/A Nitrile | N/A |
| 243PKG | N/A | N/A 4.109 in | N/A 4.387 in | N/A 0.139 in | N/A Nitrile | N/A |
| 415043 |
N/A
41 |
N/A 4.125 in | N/A 5.756 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 415142 |
N/A
41 |
N/A 4.125 in | N/A 5.256 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 417511 |
N/A
41 |
N/A 4.125 in | N/A 5.132 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417512 |
N/A
41 |
N/A 4.125 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 6565N |
N/A
41 |
N/A 4.125 in | N/A 5.004 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 455056 |
N/A
45 |
N/A 4.125 in | N/A 6.256 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 455134 |
N/A
45 |
N/A 4.125 in | N/A 5.005 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455203 |
N/A
45 |
N/A 4.125 in | N/A 6.007 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 37921 |
N/A
PDW |
N/A 4.125 in | N/A 5.005 in | N/A 1.037 in | N/A PTFE | N/A |
| 370094A |
N/A
06 |
N/A 4.125 in | N/A 5.382 in | N/A 0.605 in | N/A Nitrile | N/A |
| 710349 |
N/A
32 |
N/A 4.134 in | N/A 5.323 in | N/A 0.571 in | N/A Fluoro-Elastomer |
N/A
|
| 2064 | N/A | N/A 4.166 in | N/A 6.8 in | N/A 0.21 in | N/A Nitrile | N/A |
| 9128S |
N/A
45 |
N/A 4.166 in | N/A 5.506 in | N/A 0.6 in | N/A Nitrile |
N/A
|
| 370106A |
N/A
06 |
N/A 4.166 in | N/A 5.506 in | N/A 0.605 in | N/A Nitrile | N/A |
| 415295 |
N/A
41 |
N/A 4.187 in | N/A 5.004 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 417513 |
N/A
41 |
N/A 4.187 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417514 |
N/A
41 |
N/A 4.187 in | N/A 5.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417515 |
N/A
41 |
N/A 4.187 in | N/A 6.007 in | N/A 0.5 in | N/A Nitrile |
N/A
|