COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417516 N/A 41
N/A 4.187 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
418038 N/A 41
N/A 4.187 in N/A 5.004 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
455194 N/A 45
N/A 4.187 in N/A 5.256 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
710295 N/A 47
N/A 4.213 in N/A 4.846 in N/A 0.433 in N/A Nitrile N/A CAD Icon (for items table)
347BULK N/A N/A 4.225 in N/A 4.645 in N/A 0.21 in N/A Nitrile N/A
347PKG N/A N/A 4.225 in N/A 4.645 in N/A 0.21 in N/A Nitrile N/A
244BULK N/A N/A 4.234 in N/A 4.512 in N/A 0.139 in N/A Nitrile N/A
244PKG N/A N/A 4.234 in N/A 4.512 in N/A 0.139 in N/A Nitrile N/A
710698 N/A 32
N/A 4.241 in N/A 5.113 in N/A 0.39 in N/A PTFE N/A CAD Icon (for items table)
416135 N/A 41
N/A 4.25 in N/A 5.631 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416137 N/A 41
N/A 4.25 in N/A 6.005 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416556 N/A 41
N/A 4.25 in N/A 5.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
415045 N/A 41
N/A 4.25 in N/A 5.756 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
415058 N/A 41
N/A 4.25 in N/A 6.256 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
415196 N/A 41
N/A 4.25 in N/A 5.381 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416891 N/A 41
N/A 4.25 in N/A 5.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
47150S N/A 4S
N/A 4.25 in N/A 5.256 in N/A 0.25 in N/A Nitrile N/A
417518 N/A 41
N/A 4.25 in N/A 6.133 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
452157 N/A 45
N/A 4.25 in N/A 5.256 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472157 N/A 47
N/A 4.25 in N/A 5.256 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
485195H N/A 48
N/A 4.25 in N/A 5.256 in N/A 0.468 in N/A Silicone N/A CAD Icon (for items table)
455040 N/A 45
N/A 4.25 in N/A 5.506 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
455195 N/A 45
N/A 4.25 in N/A 5.256 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
AS0065A N/A 11
N/A 4.25 in N/A 6.014 in N/A 1 in N/A Nitrile N/A
N370031A N/A 11
N/A 4.25 in N/A 6.264 in N/A 1.188 in N/A Nitrile N/A
Unit of Measure
« 141 142 143 144 145 »