Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| N370065A |
N/A
11 |
N/A 4.25 in107.95 mm | N/A 6.014 in152.756 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| N376590A |
N/A
04 |
N/A 4.25 in107.95 mm | N/A 6.05 in153.67 mm | N/A 0.68 in17.272 mm | N/A Nitrile | N/A |
| N380065A |
N/A
10 |
N/A 4.25 in107.95 mm | N/A 6.02 in152.908 mm | N/A 1 in25.4 mm | N/A PTFE | N/A |
| P370065A |
N/A
11 |
N/A 4.25 in107.95 mm | N/A 6.014 in152.756 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| P380065A |
N/A
10 |
N/A 4.25 in107.95 mm | N/A 6.02 in152.908 mm | N/A 1 in25.4 mm | N/A PTFE | N/A |
| PROWS0065A |
N/A
11 |
N/A 4.25 in107.95 mm | N/A 6.014 in152.756 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 370030A |
N/A
06 |
N/A 4.25 in107.95 mm | N/A 6.071 in154.203 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 370031A |
N/A
11 |
N/A 4.25 in107.95 mm | N/A 6.264 in159.106 mm | N/A 1.188 in30.175 mm | N/A Nitrile | N/A |
| 370065A |
N/A
11 |
N/A 4.25 in107.95 mm | N/A 6.014 in152.756 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 370107A |
N/A
03 |
N/A 4.25 in107.95 mm | N/A 6.047 in153.594 mm | N/A 0.915 in23.241 mm | N/A Nitrile | N/A |
| 376590A |
N/A
04 |
N/A 4.25 in107.95 mm | N/A 6.05 in153.67 mm | N/A 0.68 in17.272 mm | N/A Nitrile | N/A |
| 380031A |
N/A
10 |
N/A 4.25 in107.95 mm | N/A 6.263 in159.08 mm | N/A 1.188 in30.175 mm | N/A PTFE | N/A |
| 380065A |
N/A
10 |
N/A 4.25 in107.95 mm | N/A 6.02 in152.908 mm | N/A 1 in25.4 mm | N/A PTFE | N/A |
| 458304 |
N/A
45 |
N/A 4.25 in107.95 mm | N/A 5.256 in133.5024 mm | N/A 0.438 in11.1252 mm | N/A Fluoro-Elastomer |
N/A
|
| 386590A | N/A 13 | N/A 4.252 in108.001 mm | N/A 6.04 in153.416 mm | N/A 0.58 in14.732 mm | N/A PTFE | N/A |
| 711003 |
N/A
40 |
N/A 4.291 in109 mm | N/A 5.13 in130.3 mm | N/A 0.492 in12.5 mm | N/A PTFE | N/A |
| 416144 |
N/A
41 |
N/A 4.312 in109.525 mm | N/A 6.005 in152.527 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417238 |
N/A
41 |
N/A 4.312 in109.525 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 456141 |
N/A
45 |
N/A 4.312 in109.525 mm | N/A 5.381 in136.677 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417520 |
N/A
41 |
N/A 4.312 in109.525 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455197 |
N/A
45 |
N/A 4.312 in109.525 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455197N |
N/A
45 |
N/A 4.312 in109.525 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A
|
| 476518 |
N/A
47 |
N/A 4.331 in110 mm | N/A 6.7 in170.18 mm | N/A 0.5 in13 mm | N/A Nitrile |
N/A
|
| 710552 |
N/A
34 |
N/A 4.331 in110 mm | N/A 5.124 in130.15 mm | N/A 0.512 in13 mm | N/A PTFE |
N/A
|
| 325776 |
N/A
32 |
N/A 4.331 in110 mm | N/A 5.13 in130.3 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|