COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N370065A N/A 11
N/A 4.25 in N/A 6.014 in N/A 1 in N/A Nitrile N/A
N376590A N/A 04
N/A 4.25 in N/A 6.05 in N/A 0.68 in N/A Nitrile N/A
N380065A N/A 10
N/A 4.25 in N/A 6.02 in N/A 1 in N/A PTFE N/A
P370065A N/A 11
N/A 4.25 in N/A 6.014 in N/A 1 in N/A Nitrile N/A
P380065A N/A 10
N/A 4.25 in N/A 6.02 in N/A 1 in N/A PTFE N/A
PROWS0065A N/A 11
N/A 4.25 in N/A 6.014 in N/A 1 in N/A Nitrile N/A
370030A N/A 06
N/A 4.25 in N/A 6.071 in N/A 0.605 in N/A Nitrile N/A
370031A N/A 11
N/A 4.25 in N/A 6.264 in N/A 1.188 in N/A Nitrile N/A
370065A N/A 11
N/A 4.25 in N/A 6.014 in N/A 1 in N/A Nitrile N/A
370107A N/A 03
N/A 4.25 in N/A 6.047 in N/A 0.915 in N/A Nitrile N/A
376590A N/A 04
N/A 4.25 in N/A 6.05 in N/A 0.68 in N/A Nitrile N/A
380031A N/A 10
N/A 4.25 in N/A 6.263 in N/A 1.188 in N/A PTFE N/A
380065A N/A 10
N/A 4.25 in N/A 6.02 in N/A 1 in N/A PTFE N/A
458304 N/A 45
N/A 4.25 in N/A 5.256 in N/A 0.438 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
386590A N/A 13 N/A 4.252 in N/A 6.04 in N/A 0.58 in N/A PTFE N/A
711003 N/A 40
N/A 4.291 in N/A 5.13 in N/A 0.492 in N/A PTFE N/A
416144 N/A 41
N/A 4.312 in N/A 6.005 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417238 N/A 41
N/A 4.312 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
456141 N/A 45
N/A 4.312 in N/A 5.381 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417520 N/A 41
N/A 4.312 in N/A 5.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455197 N/A 45
N/A 4.312 in N/A 5.506 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
455197N N/A 45
N/A 4.312 in N/A 5.506 in N/A 0.562 in N/A Polyacrylate N/A CAD Icon (for items table)
476518 N/A 47
N/A 4.331 in N/A 6.7 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
710552 N/A 34
N/A 4.331 in N/A 5.124 in N/A 0.512 in N/A PTFE N/A CAD Icon (for items table)
325776 N/A 32
N/A 4.331 in N/A 5.13 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 146 147 148 149 150 »