Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

348BULK N/A N/A 4.35 in110.49 mm N/A 4.77 in121.158 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
348PKG N/A N/A 4.35 in110.49 mm N/A 4.77 in121.158 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
245BULK N/A N/A 4.359 in110.719 mm N/A 4.637 in117.78 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
245PKG N/A N/A 4.359 in110.719 mm N/A 4.637 in117.78 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416147 N/A 41
N/A 4.375 in111.125 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
416149 N/A 41
N/A 4.375 in111.125 mm N/A 6.005 in152.527 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
416380 N/A 41
N/A 4.375 in111.125 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
415047 N/A 41
N/A 4.375 in111.125 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD
415060 N/A 41
N/A 4.375 in111.125 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD
415425 N/A 41
N/A 4.375 in111.125 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
417522 N/A 41
N/A 4.375 in111.125 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
4291V N/A N/A 4.375 in111.125 mm N/A 5.425 in137.795 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
6635S N/A 45
N/A 4.375 in111.125 mm N/A 6.071 in154.203 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
7354N N/A 8S
N/A 4.375 in111.125 mm N/A 5.5 in139.7 mm N/A 0.57 in14.478 mm N/A Polyacrylate N/A
7354V N/A 8S
N/A 4.375 in111.125 mm N/A 5.5 in139.7 mm N/A 0.57 in14.478 mm N/A Fluoro-Elastomer N/A
39849 N/A FW-H
N/A 4.375 in111.125 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A PTFE N/A
370019A N/A 06
N/A 4.375 in111.125 mm N/A 6.257 in158.928 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370034A N/A 03
N/A 4.375 in111.125 mm N/A 6.317 in160.452 mm N/A 1.09 in27.686 mm N/A Nitrile N/A
370037A N/A 03
N/A 4.375 in111.125 mm N/A 5.763 in146.38 mm N/A 1 in25.4 mm N/A Nitrile N/A
370048A N/A 03
N/A 4.375 in111.125 mm N/A 5.911 in150.139 mm N/A 1 in25.4 mm N/A Nitrile N/A
370182A N/A 08
N/A 4.375 in111.125 mm N/A 5.91 in150.114 mm N/A 1 in25.4 mm N/A Nitrile N/A
370338A N/A 02
N/A 4.375 in111.125 mm N/A 5.798 in147.269 mm N/A 0.6 in15.24 mm N/A Nitrile N/A
380048A N/A 10
N/A 4.375 in111.125 mm N/A 5.918 in150.317 mm N/A 1.015 in25.781 mm N/A PTFE N/A
710885 N/A 32
N/A 4.4 in111.76 mm N/A 5.242 in133.147 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD
417295 N/A 41
N/A 4.437 in112.7 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
Unit of Measure
« 146 147 148 149 150 »