Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 348BULK | N/A | N/A 4.35 in | N/A 4.77 in | N/A 0.21 in | N/A Nitrile | N/A |
| 348PKG | N/A | N/A 4.35 in | N/A 4.77 in | N/A 0.21 in | N/A Nitrile | N/A |
| 245BULK | N/A | N/A 4.359 in | N/A 4.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 245PKG | N/A | N/A 4.359 in | N/A 4.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 416147 |
N/A
41 |
N/A 4.375 in | N/A 5.631 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416149 |
N/A
41 |
N/A 4.375 in | N/A 6.005 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416380 |
N/A
41 |
N/A 4.375 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415047 |
N/A
41 |
N/A 4.375 in | N/A 5.756 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 415060 |
N/A
41 |
N/A 4.375 in | N/A 6.256 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 415425 |
N/A
41 |
N/A 4.375 in | N/A 5.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417522 |
N/A
41 |
N/A 4.375 in | N/A 6.131 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 4291V | N/A | N/A 4.375 in | N/A 5.425 in | N/A 0.5 in | N/A Fluoro-Elastomer | N/A |
| 6635S |
N/A
45 |
N/A 4.375 in | N/A 6.071 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 7354N |
N/A
8S |
N/A 4.375 in | N/A 5.5 in | N/A 0.57 in | N/A Polyacrylate | N/A |
| 7354V |
N/A
8S |
N/A 4.375 in | N/A 5.5 in | N/A 0.57 in | N/A Fluoro-Elastomer | N/A |
| 39849 |
N/A
FW-H |
N/A 4.375 in | N/A 5.506 in | N/A 0.5 in | N/A PTFE | N/A |
| 370019A |
N/A
06 |
N/A 4.375 in | N/A 6.257 in | N/A 0.605 in | N/A Nitrile | N/A |
| 370034A |
N/A
03 |
N/A 4.375 in | N/A 6.317 in | N/A 1.09 in | N/A Nitrile | N/A |
| 370037A |
N/A
03 |
N/A 4.375 in | N/A 5.763 in | N/A 1 in | N/A Nitrile | N/A |
| 370048A |
N/A
03 |
N/A 4.375 in | N/A 5.911 in | N/A 1 in | N/A Nitrile | N/A |
| 370182A |
N/A
08 |
N/A 4.375 in | N/A 5.91 in | N/A 1 in | N/A Nitrile | N/A |
| 370338A |
N/A
02 |
N/A 4.375 in | N/A 5.798 in | N/A 0.6 in | N/A Nitrile | N/A |
| 380048A |
N/A
10 |
N/A 4.375 in | N/A 5.918 in | N/A 1.015 in | N/A PTFE | N/A |
| 710885 |
N/A
32 |
N/A 4.4 in | N/A 5.242 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 417295 |
N/A
41 |
N/A 4.437 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|