Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 457295 |
N/A
25 |
N/A 4.437 in | N/A 5.506 in | N/A 0.562 in | N/A Nitrile | N/A |
| 417525 |
N/A
41 |
N/A 4.437 in | N/A 5.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417526 |
N/A
41 |
N/A 4.437 in | N/A 6.007 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 425BULK | N/A | N/A 4.475 in | N/A 5.025 in | N/A 0.275 in | N/A Nitrile | N/A |
| 425PKG | N/A | N/A 4.475 in | N/A 5.025 in | N/A 0.275 in | N/A Nitrile | N/A |
| 349BULK | N/A | N/A 4.475 in | N/A 4.895 in | N/A 0.21 in | N/A Nitrile | N/A |
| 349PKG | N/A | N/A 4.475 in | N/A 4.895 in | N/A 0.21 in | N/A Nitrile | N/A |
| 246BULK | N/A | N/A 4.484 in | N/A 4.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 246PKG | N/A | N/A 4.484 in | N/A 4.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 416070 |
N/A
41 |
N/A 4.5 in | N/A 6.131 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 416153 |
N/A
41 |
N/A 4.5 in | N/A 5.631 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416154 |
N/A
41 |
N/A 4.5 in | N/A 6.007 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 327303 |
N/A
32 |
N/A 4.5 in | N/A 5.259 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 415351 |
N/A
41 |
N/A 4.5 in | N/A 6.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416888 |
N/A
41 |
N/A 4.5 in | N/A 5.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416888V |
N/A
41 |
N/A 4.5 in | N/A 5.507 in | N/A 0.5 in | N/A Fluoro-Elastomer |
N/A
|
| 416892 |
N/A
41 |
N/A 4.5 in | N/A 5.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417530 |
N/A
41 |
N/A 4.5 in | N/A 5.381 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 417531 |
N/A
41 |
N/A 4.5 in | N/A 5.881 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417532 |
N/A
41 |
N/A 4.5 in | N/A 6.382 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 455062 |
N/A
45 |
N/A 4.5 in | N/A 6.256 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 455200 |
N/A
45 |
N/A 4.5 in | N/A 5.506 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 455200N |
N/A
45 |
N/A 4.5 in | N/A 5.506 in | N/A 0.562 in | N/A Polyacrylate |
N/A
|
| N370021A |
N/A
11 |
N/A 4.5 in | N/A 6.265 in | N/A 0.605 in | N/A Nitrile | N/A |
| N370022A |
N/A
11 |
N/A 4.5 in | N/A 5.764 in | N/A 1 in | N/A Nitrile | N/A |