Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| N370131A |
N/A
11 |
N/A 4.5 in | N/A 5.89 in | N/A 0.984 in | N/A Nitrile | N/A |
| 370020A |
N/A
03 |
N/A 4.5 in | N/A 6.007 in | N/A 0.984 in | N/A Nitrile | N/A |
| 370021A |
N/A
11 |
N/A 4.5 in | N/A 6.265 in | N/A 0.605 in | N/A Nitrile | N/A |
| 370022A |
N/A
11 |
N/A 4.5 in | N/A 5.764 in | N/A 1 in | N/A Nitrile | N/A |
| 370078A |
N/A
03 |
N/A 4.5 in | N/A 6.629 in | N/A 1.093 in | N/A Nitrile | N/A |
| 370086A |
N/A
03 |
N/A 4.5 in | N/A 6.316 in | N/A 1.175 in | N/A Nitrile | N/A |
| 370124A |
N/A
07 |
N/A 4.5 in | N/A 5.384 in | N/A 0.884 in | N/A Nitrile | N/A |
| 370131A |
N/A
11 |
N/A 4.5 in | N/A 5.89 in | N/A 0.984 in | N/A Nitrile | N/A |
| 370178A |
N/A
07 |
N/A 4.5 in | N/A 5.5150 in | N/A 0.675 in | N/A Nitrile | N/A |
| 370192A |
N/A
03 |
N/A 4.5 in | N/A 6.447 in | N/A 0.937 in | N/A Nitrile | N/A |
| 380022A |
N/A
10 |
N/A 4.5 in | N/A 5.753 in | N/A 1 in | N/A PTFE | N/A |
| 380131A |
N/A
10 |
N/A 4.5 in | N/A 5.889 in | N/A 0.984 in | N/A PTFE | N/A |
| 418305 |
N/A
41 |
N/A 4.5 in | N/A 5.256 in | N/A 0.438 in | N/A Fluoro-Elastomer |
N/A
|
| 710258 |
N/A
32 |
N/A 4.528 in | N/A 5.323 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 457585 |
N/A
45 |
N/A 4.562 in | N/A 6.256 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417533 |
N/A
41 |
N/A 4.562 in | N/A 5.756 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 417534 |
N/A
41 |
N/A 4.562 in | N/A 6.007 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 426BULK | N/A | N/A 4.6 in | N/A 5.15 in | N/A 0.275 in | N/A Nitrile | N/A |
| 426PKG | N/A | N/A 4.6 in | N/A 5.15 in | N/A 0.275 in | N/A Nitrile | N/A |
| 247BULK | N/A | N/A 4.609 in | N/A 4.887 in | N/A 0.139 in | N/A Nitrile | N/A |
| 247PKG | N/A | N/A 4.609 in | N/A 4.887 in | N/A 0.139 in | N/A Nitrile | N/A |
| 416156 |
N/A
41 |
N/A 4.625 in | N/A 5.631 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 416158 |
N/A
41 |
N/A 4.625 in | N/A 6.007 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415064 |
N/A
41 |
N/A 4.625 in | N/A 6.256 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 415371 |
N/A
41 |
N/A 4.625 in | N/A 5.756 in | N/A 0.562 in | N/A Nitrile |
N/A
|