COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

471645 N/A 47
N/A 0.812 in20.625 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471645V N/A 47
N/A 0.812 in20.625 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470515 N/A 47
N/A 0.812 in20.625 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471231 N/A 47
N/A 0.812 in20.625 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471231V N/A 47
N/A 0.812 in20.625 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471686 N/A 47
N/A 0.812 in20.625 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471729 N/A 47
N/A 0.812 in20.625 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472950 N/A 47
N/A 0.812 in20.625 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473412 N/A 47
N/A 0.812 in20.625 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
474253 N/A 47
N/A 0.812 in20.625 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480889 N/A 48
N/A 0.812 in20.625 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
8609 N/A 47
N/A 0.812 in20.625 mm N/A 1.254 in31.852 mm N/A 0.254 in6.452 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472452 N/A 47
N/A 0.843 in21.412 mm N/A 1.378 in35.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473413 N/A 47
N/A 0.843 in21.412 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473414 N/A 47
N/A 0.843 in21.412 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473415 N/A 47
N/A 0.843 in21.412 mm N/A 1.832 in46.533 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
212BULK N/A N/A 0.859 in21.819 mm N/A 1.137 in28.88 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
212PKG N/A N/A 0.859 in21.819 mm N/A 1.137 in28.88 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
212V35 N/A N/A 0.859 in21.819 mm N/A 1.137 in28.88 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
482069N N/A 48
N/A 0.86 in21.84 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A CAD Icon (for items table)
118BULK N/A N/A 0.862 in21.895 mm N/A 1.068 in27.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
118PKG N/A N/A 0.862 in21.895 mm N/A 1.068 in27.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
020BULK N/A N/A 0.864 in21.946 mm N/A 1.004 in25.502 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
020PKG N/A N/A 0.864 in21.946 mm N/A 1.004 in25.502 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
222220 N/A 32
N/A 0.866 in22 mm N/A 1.387 in35.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »