Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 2505 |
N/A
89 |
N/A 4.625 in117.475 mm | N/A 6.192 in157.277 mm | N/A 1 1/4 in31.75 mm | N/A Nitrile | N/A |
| 455685 |
N/A
45 |
N/A 4.625 in117.475 mm | N/A 5.881 in149.377 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 456641 |
N/A
45 |
N/A 4.625 in117.475 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Silicone |
N/A
|
| 7700S |
N/A
21 |
N/A 4.625 in117.475 mm | N/A 6.629 in168.377 mm | N/A 1.093 in27.762 mm | N/A Nitrile | N/A |
| 370000N |
N/A
11 |
N/A 4.625 in117.475 mm | N/A 6.015 in152.781 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| AS0025A |
N/A
11 |
N/A 4.625 in117.475 mm | N/A 6.015 in152.781 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| N370025A |
N/A
11 |
N/A 4.625 in117.475 mm | N/A 6.015 in152.781 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| N380025A |
N/A
10 |
N/A 4.625 in117.475 mm | N/A 6.011 in152.679 mm | N/A 0.937 in23.8 mm | N/A PTFE | N/A |
| P370025A |
N/A
11 |
N/A 4.625 in117.475 mm | N/A 6.015 in152.781 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| P380025A |
N/A
10 |
N/A 4.625 in117.475 mm | N/A 6.011 in152.679 mm | N/A 0.937 in23.8 mm | N/A PTFE | N/A |
| PROWS0025A |
N/A
11 |
N/A 4.625 in117.475 mm | N/A 6.015 in152.781 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| 370025A |
N/A
11 |
N/A 4.625 in117.475 mm | N/A 6.015 in152.781 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| 370051A |
N/A
03 |
N/A 4.625 in117.475 mm | N/A 6.629 in168.377 mm | N/A 1.093 in27.762 mm | N/A Nitrile | N/A |
| 380025A |
N/A
10 |
N/A 4.625 in117.475 mm | N/A 6.011 in152.679 mm | N/A 0.937 in23.8 mm | N/A PTFE | N/A |
| 386025A | N/A 13 | N/A 4.625 in117.475 mm | N/A 6.024 in153.01 mm | N/A 0.58 in14.732 mm | N/A PTFE | N/A |
| 458301 |
N/A
45 |
N/A 4.625 in117.475 mm | N/A 5.631 in143.0274 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 370026A |
N/A
03 |
N/A 4.635 in117.729 mm | N/A 6.014 in152.756 mm | N/A 0.937 in23.8 mm | N/A Nitrile | N/A |
| 710901 |
N/A
32 |
N/A 4.646 in118.008 mm | N/A 5.762 in146.355 mm | N/A 3/4 in19.05 mm | N/A PTFE |
N/A
|
| 39952 |
N/A
FW-H |
N/A 4.646 in118.008 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 710089 |
N/A
90 |
N/A 4.646 in118 mm | N/A 6.843 in173.8 mm | N/A 1.102 in28 mm | N/A Nitrile | N/A |
| 415284 |
N/A
41 |
N/A 4.687 in119.05 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455378H |
N/A
45 |
N/A 4.687 in119.05 mm | N/A 5.756 in146.202 mm | N/A 0.562 in14.275 mm | N/A Silicone |
N/A
|
| 45637S |
N/A
4S |
N/A 4.687 in119.05 mm | N/A 6.007 in152.578 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 417535 |
N/A
41 |
N/A 4.687 in119.05 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417536 |
N/A
41 |
N/A 4.687 in119.05 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|