COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

2505 N/A 89
N/A 4.625 in N/A 6.192 in N/A 1 1/4 in N/A Nitrile N/A
455685 N/A 45
N/A 4.625 in N/A 5.881 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
456641 N/A 45
N/A 4.625 in N/A 5.506 in N/A 0.562 in N/A Silicone N/A CAD Icon (for items table)
7700S N/A 21
N/A 4.625 in N/A 6.629 in N/A 1.093 in N/A Nitrile N/A
370000N N/A 11
N/A 4.625 in N/A 6.015 in N/A 7/8 in N/A Nitrile N/A
AS0025A N/A 11
N/A 4.625 in N/A 6.015 in N/A 7/8 in N/A Nitrile N/A
N370025A N/A 11
N/A 4.625 in N/A 6.015 in N/A 7/8 in N/A Nitrile N/A
N380025A N/A 10
N/A 4.625 in N/A 6.011 in N/A 0.937 in N/A PTFE N/A
P370025A N/A 11
N/A 4.625 in N/A 6.015 in N/A 7/8 in N/A Nitrile N/A
P380025A N/A 10
N/A 4.625 in N/A 6.011 in N/A 0.937 in N/A PTFE N/A
PROWS0025A N/A 11
N/A 4.625 in N/A 6.015 in N/A 7/8 in N/A Nitrile N/A
370025A N/A 11
N/A 4.625 in N/A 6.015 in N/A 7/8 in N/A Nitrile N/A
370051A N/A 03
N/A 4.625 in N/A 6.629 in N/A 1.093 in N/A Nitrile N/A
380025A N/A 10
N/A 4.625 in N/A 6.011 in N/A 0.937 in N/A PTFE N/A
386025A N/A 13 N/A 4.625 in N/A 6.024 in N/A 0.58 in N/A PTFE N/A
458301 N/A 45
N/A 4.625 in N/A 5.631 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
370026A N/A 03
N/A 4.635 in N/A 6.014 in N/A 0.937 in N/A Nitrile N/A
710901 N/A 32
N/A 4.646 in N/A 5.762 in N/A 3/4 in N/A PTFE N/A CAD Icon (for items table)
39952 N/A FW-H
N/A 4.646 in N/A 5.756 in N/A 0.5 in N/A PTFE N/A
710089 N/A 90
N/A 4.646 in N/A 6.843 in N/A 1.102 in N/A Nitrile N/A
415284 N/A 41
N/A 4.687 in N/A 5.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455378H N/A 45
N/A 4.687 in N/A 5.756 in N/A 0.562 in N/A Silicone N/A CAD Icon (for items table)
45637S N/A 4S
N/A 4.687 in N/A 6.007 in N/A 0.25 in N/A Nitrile N/A
417535 N/A 41
N/A 4.687 in N/A 6.007 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417536 N/A 41
N/A 4.687 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 146 147 148 149 150 »