COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417537 N/A 41
N/A 4.687 in119.05 mm N/A 6.382 in162.103 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
6329S N/A 7S
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
710084 N/A 47
N/A 4.724 in120 mm N/A 5.52 in140.21 mm N/A 0.413 in10.5 mm N/A Nitrile N/A CAD Icon (for items table)
717004 N/A 48
N/A 4.724 in120 mm N/A 5.522 in140.25 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
370220A N/A 11
N/A 4.724 in119.99 mm N/A 5.92 in150.368 mm N/A 0.59 in14.986 mm N/A Nitrile N/A
427BULK N/A N/A 4.725 in120.015 mm N/A 5.275 in133.985 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
427PKG N/A N/A 4.725 in120.015 mm N/A 5.275 in133.985 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
248BULK N/A N/A 4.734 in120.244 mm N/A 5.012 in127.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
248PKG N/A N/A 4.734 in120.244 mm N/A 5.012 in127.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
370003A N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A
AS0003A N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A
N370003A N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A
N380003A N/A 10
N/A 4.765 in121.031 mm N/A 6.322 in160.579 mm N/A 1.132 in28.753 mm N/A PTFE N/A
PROWS0003A N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A
370005A N/A 11
N/A 4.765 in121.031 mm N/A 6.265 in159.131 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370006A N/A 03
N/A 4.765 in121.031 mm N/A 7.006 in177.952 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A
370173A N/A 01
N/A 4.765 in121.031 mm N/A 6.257 in158.928 mm N/A 1.05 in26.67 mm N/A Nitrile N/A
370181A N/A 01
N/A 4.765 in121.031 mm N/A 6.006 in152.552 mm N/A 1.031 in26.187 mm N/A Nitrile N/A
380003A N/A 10
N/A 4.765 in121.031 mm N/A 6.322 in160.579 mm N/A 1.132 in28.753 mm N/A PTFE N/A
416163 N/A 41
N/A 4.812 in122.225 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
3341 N/A 100
N/A 4.812 in122.225 mm N/A 5.552 in141.021 mm N/A 0.535 in13.589 mm N/A Silicone N/A
456890 N/A 45
N/A 4.812 in122.225 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
712449 N/A 32
N/A 4.812 in122.225 mm N/A 5.551 in140.995 mm N/A 0.472 in11.989 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455251H N/A 45
N/A 4.812 in122.225 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Silicone N/A CAD Icon (for items table)
370004A N/A 03
N/A 4.812 in122.225 mm N/A 6.507 in165.278 mm N/A 0.865 in21.971 mm N/A Nitrile N/A
Unit of Measure
« 151 152 153 154 155 »