COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417537 N/A 41
N/A 4.687 in N/A 6.382 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
6329S N/A 7S
N/A 4.687 in N/A 5.756 in N/A 3/4 in N/A Nitrile N/A
710084 N/A 47
N/A 4.724 in N/A 5.52 in N/A 0.413 in N/A Nitrile N/A CAD Icon (for items table)
717004 N/A 48
N/A 4.724 in N/A 5.522 in N/A 0.472 in N/A Nitrile N/A CAD Icon (for items table)
370220A N/A 11
N/A 4.724 in N/A 5.92 in N/A 0.59 in N/A Nitrile N/A
427BULK N/A N/A 4.725 in N/A 5.275 in N/A 0.275 in N/A Nitrile N/A
427PKG N/A N/A 4.725 in N/A 5.275 in N/A 0.275 in N/A Nitrile N/A
248BULK N/A N/A 4.734 in N/A 5.012 in N/A 0.139 in N/A Nitrile N/A
248PKG N/A N/A 4.734 in N/A 5.012 in N/A 0.139 in N/A Nitrile N/A
370003A N/A 11
N/A 4.765 in N/A 6.325 in N/A 1.078 in N/A Nitrile N/A
AS0003A N/A 11
N/A 4.765 in N/A 6.325 in N/A 1.078 in N/A Nitrile N/A
N370003A N/A 11
N/A 4.765 in N/A 6.325 in N/A 1.078 in N/A Nitrile N/A
N380003A N/A 10
N/A 4.765 in N/A 6.322 in N/A 1.132 in N/A PTFE N/A
PROWS0003A N/A 11
N/A 4.765 in N/A 6.325 in N/A 1.078 in N/A Nitrile N/A
370005A N/A 11
N/A 4.765 in N/A 6.265 in N/A 0.605 in N/A Nitrile N/A
370006A N/A 03
N/A 4.765 in N/A 7.006 in N/A 1 1/4 in N/A Nitrile N/A
370173A N/A 01
N/A 4.765 in N/A 6.257 in N/A 1.05 in N/A Nitrile N/A
370181A N/A 01
N/A 4.765 in N/A 6.006 in N/A 1.031 in N/A Nitrile N/A
380003A N/A 10
N/A 4.765 in N/A 6.322 in N/A 1.132 in N/A PTFE N/A
416163 N/A 41
N/A 4.812 in N/A 6.007 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
3341 N/A 100
N/A 4.812 in N/A 5.552 in N/A 0.535 in N/A Silicone N/A
456890 N/A 45
N/A 4.812 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
712449 N/A 32
N/A 4.812 in N/A 5.551 in N/A 0.472 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455251H N/A 45
N/A 4.812 in N/A 5.756 in N/A 0.562 in N/A Silicone N/A CAD Icon (for items table)
370004A N/A 03
N/A 4.812 in N/A 6.507 in N/A 0.865 in N/A Nitrile N/A
Unit of Measure
« 151 152 153 154 155 »