COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

370027A N/A 03
N/A 4.812 in N/A 6.316 in N/A 1.062 in N/A Nitrile N/A
39954 N/A DW-H
N/A 4.835 in N/A 5.756 in N/A 0.375 in N/A PTFE N/A
428BULK N/A N/A 4.85 in N/A 5.4 in N/A 0.275 in N/A Nitrile N/A
428PKG N/A N/A 4.85 in N/A 5.4 in N/A 0.275 in N/A Nitrile N/A
249BULK N/A N/A 4.859 in N/A 5.137 in N/A 0.139 in N/A Nitrile N/A
249PKG N/A N/A 4.859 in N/A 5.137 in N/A 0.139 in N/A Nitrile N/A
416167 N/A 41
N/A 4.875 in N/A 6.007 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417267 N/A 41
N/A 4.875 in N/A 6.131 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417269 N/A 41
N/A 4.875 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
7866S N/A 75
N/A 4.875 in N/A 6.625 in N/A 0.5 in N/A Nitrile N/A
455091 N/A 45
N/A 4.875 in N/A 6.007 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
5M544 N/A N/A 4.875 in N/A 5.629 in N/A 0.375 in N/A Felt N/A
N370109A N/A 03
N/A 4.875 in N/A 6.629 in N/A 1 in N/A Nitrile N/A
370007A N/A 03
N/A 4.875 in N/A 6.379 in N/A 0.921 in N/A Nitrile N/A
370057A N/A 03
N/A 4.875 in N/A 6.444 in N/A 0.921 in N/A Nitrile N/A
370109A N/A 03
N/A 4.875 in N/A 6.629 in N/A 1 in N/A Nitrile N/A
370121A N/A 03
N/A 4.875 in N/A 6.506 in N/A 1 in N/A Nitrile N/A
710405 N/A 47
N/A 4.882 in N/A 5.752 in N/A 0.551 in N/A Nitrile N/A CAD Icon (for items table)
370195A N/A 11
N/A 4.882 in N/A 6.011 in N/A 0.625 in N/A Nitrile N/A
231250 N/A 35
N/A 4.921 in N/A 5.917 in N/A 0.472 in N/A Nitrile N/A CAD Icon (for items table)
417273 N/A 41
N/A 4.937 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417539 N/A 41
N/A 4.937 in N/A 6.007 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417540 N/A 41
N/A 4.937 in N/A 6.382 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
429BULK N/A N/A 4.975 in N/A 5.525 in N/A 0.275 in N/A Nitrile N/A
429PKG N/A N/A 4.975 in N/A 5.525 in N/A 0.275 in N/A Nitrile N/A
Unit of Measure
« 151 152 153 154 155 »