COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710458 N/A 47
N/A 5 in N/A 5.76 in N/A 0.394 in N/A Polyacrylate N/A CAD Icon (for items table)
N370154A N/A 03
N/A 5 in N/A 7.006 in N/A 1 in N/A Nitrile N/A
370028A N/A 01
N/A 5 in N/A 6.256 in N/A 1.375 in N/A Nitrile N/A
370038A N/A 06
N/A 5 in N/A 7.444 in N/A 0.605 in N/A Nitrile N/A
370063A N/A 06
N/A 5 in N/A 6.256 in N/A 0.605 in N/A Nitrile N/A
370166A N/A 03
N/A 5 in N/A 6.629 in N/A 1.093 in N/A Nitrile N/A
710473 N/A 32
N/A 5.039 in N/A 5.925 in N/A 0.85 in N/A PTFE N/A CAD Icon (for items table)
455290 N/A 45
N/A 5.062 in N/A 6.382 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
430BULK N/A N/A 5.1 in N/A 5.65 in N/A 0.275 in N/A Nitrile N/A
430PKG N/A N/A 5.1 in N/A 5.65 in N/A 0.275 in N/A Nitrile N/A
251BULK N/A N/A 5.109 in N/A 5.387 in N/A 0.139 in N/A Nitrile N/A
251PKG N/A N/A 5.109 in N/A 5.387 in N/A 0.139 in N/A Nitrile N/A
710556 N/A 47
N/A 5.118 in N/A 5.917 in N/A 0.394 in N/A Polyacrylate N/A CAD Icon (for items table)
710488 N/A 47
N/A 5.118 in N/A 5.9090 in N/A 0.551 in N/A Nitrile N/A CAD Icon (for items table)
39805 N/A FW-H
N/A 5.118 in N/A 5.923 in N/A 0.583 in N/A PTFE N/A
416557 N/A 41
N/A 5.125 in N/A 6.131 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417258 N/A 41
N/A 5.125 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
456557 N/A 45
N/A 5.125 in N/A 6.131 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417546 N/A 41
N/A 5.125 in N/A 6.382 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417547 N/A 41
N/A 5.125 in N/A 6.507 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
8971H N/A 7S
N/A 5.125 in N/A 6.131 in N/A 3/4 in N/A Silicone N/A
455956H N/A 45
N/A 5.187 in N/A 6.507 in N/A 0.625 in N/A Silicone N/A CAD Icon (for items table)
417548 N/A 41
N/A 5.187 in N/A 6.507 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
431BULK N/A N/A 5.225 in N/A 5.775 in N/A 0.275 in N/A Nitrile N/A
431PKG N/A N/A 5.225 in N/A 5.775 in N/A 0.275 in N/A Nitrile N/A
Unit of Measure
« 151 152 153 154 155 »