COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

252BULK N/A N/A 5.234 in N/A 5.512 in N/A 0.139 in N/A Nitrile N/A
252PKG N/A N/A 5.234 in N/A 5.512 in N/A 0.139 in N/A Nitrile N/A
447060 N/A 44
N/A 5-1/4 in N/A 6.256 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
415645 N/A 41
N/A 5-1/4 in N/A 6.507 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
417262 N/A 41
N/A 5-1/4 in N/A 6.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417262V N/A 41
N/A 5-1/4 in N/A 6.256 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455448 N/A 45
N/A 5-1/4 in N/A 6.256 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
417358 N/A 41
N/A 5-1/4 in N/A 6.381 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417359 N/A 41
N/A 5-1/4 in N/A 6.632 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
417549 N/A 41
N/A 5-1/4 in N/A 6.757 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455104 N/A 45
N/A 5-1/4 in N/A 6.507 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
370069A N/A 03
N/A 5-1/4 in N/A 7.386 in N/A 1 in N/A Nitrile N/A
380069A N/A 10
N/A 5-1/4 in N/A 7.385 in N/A 1.01 in N/A PTFE N/A
417550 N/A 41
N/A 5.312 in N/A 6.507 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
432BULK N/A N/A 5.35 in N/A 5.9 in N/A 0.275 in N/A Nitrile N/A
432PKG N/A N/A 5.35 in N/A 5.9 in N/A 0.275 in N/A Nitrile N/A
253BULK N/A N/A 5.359 in N/A 5.637 in N/A 0.139 in N/A Nitrile N/A
253PKG N/A N/A 5.359 in N/A 5.637 in N/A 0.139 in N/A Nitrile N/A
415938 N/A 41
N/A 5-3/8 in N/A 6.632 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
416112 N/A 41
N/A 5-3/8 in N/A 7.881 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
3292 N/A 89
N/A 5-3/8 in N/A 6.882 in N/A 1 in N/A Nitrile N/A
455576 N/A 45
N/A 5-3/8 in N/A 6.507 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
417551 N/A 41
N/A 5-3/8 in N/A 6.38 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
417554 N/A 41
N/A 5-3/8 in N/A 6.757 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
710425 N/A 230
N/A 5.428 in N/A 6.505 in N/A 0.42 in N/A Nitrile N/A
Unit of Measure
« 151 152 153 154 155 »