COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710421 N/A 47
N/A 5.433 in N/A 5.996 in N/A 0.472 in N/A Nitrile N/A CAD Icon (for items table)
55357 N/A 5L
N/A 5.437 in N/A 6.757 in N/A 0.625 in N/A Leather N/A
433BULK N/A N/A 5.475 in N/A 6.025 in N/A 0.275 in N/A Nitrile N/A
433PKG N/A N/A 5.475 in N/A 6.025 in N/A 0.275 in N/A Nitrile N/A
357BULK N/A N/A 5.475 in N/A 5.895 in N/A 0.21 in N/A Nitrile N/A
357PKG N/A N/A 5.475 in N/A 5.895 in N/A 0.21 in N/A Nitrile N/A
254BULK N/A N/A 5.484 in N/A 5.762 in N/A 0.139 in N/A Nitrile N/A
254PKG N/A N/A 5.484 in N/A 5.762 in N/A 0.139 in N/A Nitrile N/A
415610 N/A 41
N/A 5.5 in N/A 7.007 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
416107 N/A 41
N/A 5.5 in N/A 6.758 in N/A 0.575 in N/A Nitrile N/A CAD Icon (for items table)
416191 N/A 41
N/A 5.5 in N/A 7.133 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
415073V N/A 41
N/A 5.5 in N/A 6.756 in N/A 0.625 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417254 N/A 41
N/A 5.5 in N/A 6.507 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
456192 N/A 45
N/A 5.5 in N/A 7.507 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
417360 N/A 41
N/A 5.5 in N/A 6.632 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
417361 N/A 41
N/A 5.5 in N/A 6.882 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
6872S N/A 47
N/A 5.5 in N/A 6.316 in N/A 1 1/4 in N/A Nitrile N/A CAD Icon (for items table)
6873S N/A 43
N/A 5.5 in N/A 6.505 in N/A 1.125 in N/A Nitrile N/A
476842 N/A 47
N/A 5.5 in N/A 6.257 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
8635S N/A 21
N/A 5.5 in N/A 7.631 in N/A 1 1/4 in N/A Nitrile N/A
455073 N/A 45
N/A 5.5 in N/A 6.757 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
370039A N/A 03
N/A 5.5 in N/A 7.444 in N/A 1 in N/A Nitrile N/A
370043A N/A 03
N/A 5.5 in N/A 7.132 in N/A 1.187 in N/A Nitrile N/A
370120A N/A 03
N/A 5.5 in N/A 7.256 in N/A 1.187 in N/A Nitrile N/A
710406 N/A 47
N/A 5.512 in N/A 6.697 in N/A 0.551 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 156 157 158 159 160 »