COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

434BULK N/A N/A 5.6 in142.24 mm N/A 6.15 in156.21 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
434PKG N/A N/A 5.6 in142.24 mm N/A 6.15 in156.21 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
255BULK N/A N/A 5.609 in142.469 mm N/A 5.887 in149.53 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
255PKG N/A N/A 5.609 in142.469 mm N/A 5.887 in149.53 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
417040 N/A 41
N/A 5.625 in142.875 mm N/A 7.131 in181.127 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417555 N/A 41
N/A 5.625 in142.875 mm N/A 6.631 in168.427 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417556 N/A 41
N/A 5.625 in142.875 mm N/A 6.882 in174.803 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
370064A N/A 03
N/A 5.625 in142.875 mm N/A 7.194 in182.728 mm N/A 0.906 in23.012 mm N/A Nitrile N/A
370119A N/A 06
N/A 5.64 in143.26 mm N/A 7.507 in190.678 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
710369 N/A 47
N/A 5.709 in145 mm N/A 6.461 in164.1 mm N/A 0.551 in14 mm N/A Nitrile N/A CAD Icon (for items table)
435BULK N/A N/A 5.725 in145.415 mm N/A 6.275 in159.385 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
435PKG N/A N/A 5.725 in145.415 mm N/A 6.275 in159.385 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
256BULK N/A N/A 5.734 in145.644 mm N/A 6.012 in152.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
256PKG N/A N/A 5.734 in145.644 mm N/A 6.012 in152.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416029 N/A 41
N/A 5.75 in146.05 mm N/A 7.881 in200.177 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
416029N N/A 41
N/A 5.75 in146.05 mm N/A 7.881 in200.177 mm N/A 3/4 in19.05 mm N/A Polyacrylate N/A CAD Icon (for items table)
416039 N/A 41
N/A 5.75 in146.05 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
415447 N/A 41
N/A 5.75 in146.05 mm N/A 6.632 in168.453 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
416666 N/A 41
N/A 5.75 in146.05 mm N/A 7.008 in178.003 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417362 N/A 41
N/A 5.75 in146.05 mm N/A 6.757 in171.628 mm N/A 0.575 in14.605 mm N/A Nitrile N/A CAD Icon (for items table)
417363 N/A 41
N/A 5.75 in146.05 mm N/A 6.882 in174.803 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417364 N/A 41
N/A 5.75 in146.05 mm N/A 7.132 in181.153 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
436BULK N/A N/A 5.85 in148.59 mm N/A 6.4 in162.56 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
436PKG N/A N/A 5.85 in148.59 mm N/A 6.4 in162.56 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
257BULK N/A N/A 5.859 in148.819 mm N/A 6.137 in155.88 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
Unit of Measure
« 156 157 158 159 160 »