Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 257PKG | N/A | N/A 5.859 in | N/A 6.137 in | N/A 0.139 in | N/A Nitrile | N/A |
| 416476 |
N/A
41 |
N/A 5-7/8 in | N/A 7.133 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 3016 |
N/A
45 |
N/A 5-7/8 in | N/A 8.007 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 455075 |
N/A
45 |
N/A 5-7/8 in | N/A 7.133 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 455297 |
N/A
45 |
N/A 5-7/8 in | N/A 7.508 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 417780 |
N/A
41 |
N/A 5.937 in | N/A 7.508 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 8907 | N/A | N/A 5.937 in | N/A 6.806 in | N/A 1.125 in | N/A Nitrile | N/A |
| 437BULK | N/A | N/A 5.975 in | N/A 6.525 in | N/A 0.275 in | N/A Nitrile | N/A |
| 437PKG | N/A | N/A 5.975 in | N/A 6.525 in | N/A 0.275 in | N/A Nitrile | N/A |
| 258BULK | N/A | N/A 5.984 in | N/A 6.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 258PKG | N/A | N/A 5.984 in | N/A 6.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 39956 |
N/A
DW-H |
N/A 5.997 in | N/A 7.131 in | N/A 0.5 in | N/A PTFE | N/A |
| 415683 |
N/A
41 |
N/A 6 in | N/A 7.007 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415072 |
N/A
41 |
N/A 6 in | N/A 7.508 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 39715 | N/A | N/A 6 in | N/A 7.481 in | N/A 0.59 in | N/A PTFE | N/A |
| 2297V |
N/A
25 |
N/A 6 in | N/A 6.757 in | N/A 0.5 in | N/A Fluoro-Elastomer | N/A |
| 456055 |
N/A
45 |
N/A 6 in | N/A 7.008 in | N/A 0.625 in | N/A Fluoro-Elastomer |
N/A
|
| 417365 |
N/A
41 |
N/A 6 in | N/A 7.132 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 39807 |
N/A
W-H |
N/A 6 in | N/A 6.756 in | N/A 0.437 in | N/A PTFE | N/A |
| 39823 |
N/A
DW-H |
N/A 6 in | N/A 6.757 in | N/A 0.625 in | N/A PTFE | N/A |
| 370077A |
N/A
06 |
N/A 6 in | N/A 7.881 in | N/A 0.605 in | N/A Nitrile | N/A |
| 710052 |
N/A
47 |
N/A 6.063 in | N/A 6.894 in | N/A 0.512 in | N/A Nitrile |
N/A
|
| 710083 |
N/A
47 |
N/A 6.063 in | N/A 6.776 in | N/A 0.551 in | N/A Nitrile |
N/A
|
| 710766 |
N/A
74 |
N/A 6.063 in | N/A 6.902 in | N/A 0.531 in | N/A Fluoro-Elastomer | N/A |
| 39889 |
N/A
W-H |
N/A 6.077 in | N/A 7.336 in | N/A 0.445 in | N/A PTFE | N/A |