COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

39890 N/A W-H
N/A 6.077 in N/A 7.336 in N/A 0.445 in N/A PTFE N/A
415074 N/A 41
N/A 6.125 in N/A 7.508 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
455330 N/A 45
N/A 6.125 in N/A 7.133 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
457874 N/A 45
N/A 6.125 in N/A 7.633 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
455583N N/A 45
N/A 6.187 in N/A 7.507 in N/A 0.562 in N/A Polyacrylate N/A CAD Icon (for items table)
417921 N/A 41
N/A 6.187 in N/A 7.258 in N/A 0.734 in N/A Nitrile N/A CAD Icon (for items table)
39885 N/A FW-H
N/A 6.198 in N/A 7.336 in N/A 0.354 in N/A PTFE N/A
39888 N/A FW-H
N/A 6.198 in N/A 7.336 in N/A 0.445 in N/A PTFE N/A
39886 N/A DW-H
N/A 6.202 in N/A 7.336 in N/A 0.377 in N/A PTFE N/A
2628 N/A 64
N/A 6.204 in N/A 7.336 in N/A 0.562 in N/A Silicone N/A
39887 N/A FW-H
N/A 6.204 in N/A 7.336 in N/A 0.445 in N/A PTFE N/A
438BULK N/A N/A 6.225 in N/A 6.775 in N/A 0.275 in N/A Nitrile N/A
438PKG N/A N/A 6.225 in N/A 6.775 in N/A 0.275 in N/A Nitrile N/A
259BULK N/A N/A 6.234 in N/A 6.512 in N/A 0.139 in N/A Nitrile N/A
259PKG N/A N/A 6.234 in N/A 6.512 in N/A 0.139 in N/A Nitrile N/A
39883 N/A 90
N/A 6.238 in N/A 8.661 in N/A 1.1 in N/A PTFE N/A
415854 N/A 41
N/A 6.25 in N/A 7.881 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
455480 N/A 45
N/A 6.25 in N/A 7.508 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
455480V N/A 45
N/A 6.25 in N/A 7.508 in N/A 0.562 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417562 N/A 41
N/A 6.25 in N/A 7.758 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
3807 N/A 64
N/A 6.328 in N/A 7.336 in N/A 0.5 in N/A Silicone N/A
417563 N/A 41
N/A 6-3/8 in N/A 7.883 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
5M466 N/A N/A 6.438 in N/A 7.567 in N/A 0.5 in N/A Felt N/A
439BULK N/A N/A 6.475 in N/A 7.025 in N/A 0.275 in N/A Nitrile N/A
439PKG N/A N/A 6.475 in N/A 7.025 in N/A 0.275 in N/A Nitrile N/A
Unit of Measure
« 156 157 158 159 160 »