COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

222238 N/A 32
N/A 0.866 in22 mm N/A 1.504 in38.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
222240 N/A 35
N/A 0.866 in22 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222270 N/A 35
N/A 0.866 in22 mm N/A 1.859 in47.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
6022030 N/A N/A 0.866 in22 mm N/A 1.102 in28 mm N/A 0.118 in3 mm N/A Nitrile N/A
440131 N/A 44
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
340413 N/A 34
N/A 0.875 in22.225 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340483 N/A 34
N/A 0.875 in22.225 mm N/A 1.256 in31.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340850 N/A 34
N/A 0.875 in22.225 mm N/A 1.193 in30.302 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
353132 N/A 35
N/A 0.875 in22.225 mm N/A 1.314 in33.376 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
240733 N/A 24
N/A 0.875 in22.225 mm N/A 1.135 in28.829 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
254287 N/A 25
N/A 0.875 in22.225 mm N/A 1.255 in31.877 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471570 N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471570V N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471633 N/A 47
N/A 0.875 in22.225 mm N/A 1.581 in40.157 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471646 N/A 47
N/A 0.875 in22.225 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470398 N/A 47
N/A 0.875 in22.225 mm N/A 1.378 in35.001 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD Icon (for items table)
470567 N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470567N N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
470590 N/A 47
N/A 0.875 in22.225 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470645 N/A 47
N/A 0.875 in22.225 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470680 N/A 47
N/A 0.875 in22.225 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471137 N/A 47
N/A 0.875 in22.225 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471267 N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471267H N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Silicone N/A CAD Icon (for items table)
471267V N/A 47
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »