Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 222238 |
N/A
32 |
N/A 0.866 in | N/A 1.504 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 222240 |
N/A
35 |
N/A 0.866 in | N/A 1.584 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 222270 |
N/A
35 |
N/A 0.866 in | N/A 1.859 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 6022030 | N/A | N/A 0.866 in | N/A 1.102 in | N/A 0.118 in | N/A Nitrile | N/A |
| 440131 |
N/A
44 |
N/A 0.875 in | N/A 1.379 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 340413 |
N/A
34 |
N/A 0.875 in | N/A 1.316 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 340483 |
N/A
34 |
N/A 0.875 in | N/A 1.256 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 340850 |
N/A
34 |
N/A 0.875 in | N/A 1.193 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 353132 |
N/A
35 |
N/A 0.875 in | N/A 1.314 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 240733 |
N/A
24 |
N/A 0.875 in | N/A 1.135 in | N/A 0.125 in | N/A Nitrile | N/A |
| 254287 |
N/A
25 |
N/A 0.875 in | N/A 1.255 in | N/A 0.25 in | N/A Nitrile | N/A |
| 471570 |
N/A
47 |
N/A 0.875 in | N/A 1.503 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471570V |
N/A
47 |
N/A 0.875 in | N/A 1.503 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471633 |
N/A
47 |
N/A 0.875 in | N/A 1.581 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471646 |
N/A
47 |
N/A 0.875 in | N/A 1.628 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 470398 |
N/A
47 |
N/A 0.875 in | N/A 1.378 in | N/A 0.406 in | N/A Nitrile |
N/A
|
| 470567 |
N/A
47 |
N/A 0.875 in | N/A 1.379 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 470567N |
N/A
47 |
N/A 0.875 in | N/A 1.379 in | N/A 0.312 in | N/A Polyacrylate |
N/A
|
| 470590 |
N/A
47 |
N/A 0.875 in | N/A 1.756 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 470645 |
N/A
47 |
N/A 0.875 in | N/A 2.004 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 470680 |
N/A
47 |
N/A 0.875 in | N/A 1.503 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 471137 |
N/A
47 |
N/A 0.875 in | N/A 1.832 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471267 |
N/A
47 |
N/A 0.875 in | N/A 1.379 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471267H |
N/A
47 |
N/A 0.875 in | N/A 1.379 in | N/A 0.25 in | N/A Silicone |
N/A
|
| 471267V |
N/A
47 |
N/A 0.875 in | N/A 1.379 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|