Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 260BULK | N/A | N/A 6.484 in164.694 mm | N/A 6.762 in171.755 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 260PKG | N/A | N/A 6.484 in164.694 mm | N/A 6.762 in171.755 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 39861 | N/A | N/A 6.496 in164.998 mm | N/A 9.606 in243.992 mm | N/A 0.54 in13.716 mm | N/A PTFE | N/A |
| 416229 |
N/A
41 |
N/A 6.5 in165.1 mm | N/A 8.009 in203.429 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 41509 |
N/A
PDW |
N/A 6.5 in165.1 mm | N/A 8.007 in203.378 mm | N/A 0.625 in15.875 mm | N/A PTFE | N/A |
| 41510 |
N/A
PDW |
N/A 6.5 in165.1 mm | N/A 8.007 in203.378 mm | N/A 0.625 in15.875 mm | N/A PTFE | N/A |
| 415294 |
N/A
41 |
N/A 6.5 in165.1 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455294 |
N/A
45 |
N/A 6.5 in165.1 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 4354V | N/A | N/A 6.625 in168.275 mm | N/A 9.622 in244.399 mm | N/A 0.979 in24.867 mm | N/A Fluoro-Elastomer | N/A |
| 417298 |
N/A
41 |
N/A 6.625 in168.275 mm | N/A 8.134 in206.604 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 440BULK | N/A | N/A 6.725 in170.815 mm | N/A 7.275 in184.785 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 440PKG | N/A | N/A 6.725 in170.815 mm | N/A 7.275 in184.785 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 261BULK | N/A | N/A 6.734 in171.044 mm | N/A 7.012 in178.105 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 261PKG | N/A | N/A 6.734 in171.044 mm | N/A 7.012 in178.105 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416008 |
N/A
41 |
N/A 6.75 in171.45 mm | N/A 8.509 in216.129 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 416362 |
N/A
41 |
N/A 6.75 in171.45 mm | N/A 8.017 in203.632 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 415327 |
N/A
41 |
N/A 6.75 in171.45 mm | N/A 8.009 in203.429 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417596 |
N/A
41 |
N/A 6.75 in171.45 mm | N/A 8.257 in209.728 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 710562 |
N/A
230 |
N/A 6.775 in172.085 mm | N/A 7.88 in200.152 mm | N/A 0.36 in9.144 mm | N/A Nitrile | N/A |
| 455584 |
N/A
45 |
N/A 6-7/8 in174.625 mm | N/A 8.382 in212.903 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455948 |
N/A
45 |
N/A 6-7/8 in174.625 mm | N/A 7.883 in200.228 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 441BULK | N/A | N/A 6.975 in177.165 mm | N/A 7.525 in191.135 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 441PKG | N/A | N/A 6.975 in177.165 mm | N/A 7.525 in191.135 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 262BULK | N/A | N/A 6.984 in177.394 mm | N/A 7.262 in184.455 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 262PKG | N/A | N/A 6.984 in177.394 mm | N/A 7.262 in184.455 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |