COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

260BULK N/A N/A 6.484 in164.694 mm N/A 6.762 in171.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
260PKG N/A N/A 6.484 in164.694 mm N/A 6.762 in171.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
39861 N/A N/A 6.496 in164.998 mm N/A 9.606 in243.992 mm N/A 0.54 in13.716 mm N/A PTFE N/A
416229 N/A 41
N/A 6.5 in165.1 mm N/A 8.009 in203.429 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
41509 N/A PDW
N/A 6.5 in165.1 mm N/A 8.007 in203.378 mm N/A 0.625 in15.875 mm N/A PTFE N/A
41510 N/A PDW
N/A 6.5 in165.1 mm N/A 8.007 in203.378 mm N/A 0.625 in15.875 mm N/A PTFE N/A
415294 N/A 41
N/A 6.5 in165.1 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
455294 N/A 45
N/A 6.5 in165.1 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
4354V N/A N/A 6.625 in168.275 mm N/A 9.622 in244.399 mm N/A 0.979 in24.867 mm N/A Fluoro-Elastomer N/A
417298 N/A 41
N/A 6.625 in168.275 mm N/A 8.134 in206.604 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
440BULK N/A N/A 6.725 in170.815 mm N/A 7.275 in184.785 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
440PKG N/A N/A 6.725 in170.815 mm N/A 7.275 in184.785 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
261BULK N/A N/A 6.734 in171.044 mm N/A 7.012 in178.105 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
261PKG N/A N/A 6.734 in171.044 mm N/A 7.012 in178.105 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416008 N/A 41
N/A 6.75 in171.45 mm N/A 8.509 in216.129 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
416362 N/A 41
N/A 6.75 in171.45 mm N/A 8.017 in203.632 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
415327 N/A 41
N/A 6.75 in171.45 mm N/A 8.009 in203.429 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
417596 N/A 41
N/A 6.75 in171.45 mm N/A 8.257 in209.728 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
710562 N/A 230
N/A 6.775 in172.085 mm N/A 7.88 in200.152 mm N/A 0.36 in9.144 mm N/A Nitrile N/A
455584 N/A 45
N/A 6-7/8 in174.625 mm N/A 8.382 in212.903 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455948 N/A 45
N/A 6-7/8 in174.625 mm N/A 7.883 in200.228 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
441BULK N/A N/A 6.975 in177.165 mm N/A 7.525 in191.135 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
441PKG N/A N/A 6.975 in177.165 mm N/A 7.525 in191.135 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
262BULK N/A N/A 6.984 in177.394 mm N/A 7.262 in184.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
262PKG N/A N/A 6.984 in177.394 mm N/A 7.262 in184.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
Unit of Measure
« 156 157 158 159 160 »