Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 260BULK | N/A | N/A 6.484 in | N/A 6.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 260PKG | N/A | N/A 6.484 in | N/A 6.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 39861 | N/A | N/A 6.496 in | N/A 9.606 in | N/A 0.54 in | N/A PTFE | N/A |
| 416229 |
N/A
41 |
N/A 6.5 in | N/A 8.009 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 41509 |
N/A
PDW |
N/A 6.5 in | N/A 8.007 in | N/A 0.625 in | N/A PTFE | N/A |
| 41510 |
N/A
PDW |
N/A 6.5 in | N/A 8.007 in | N/A 0.625 in | N/A PTFE | N/A |
| 415294 |
N/A
41 |
N/A 6.5 in | N/A 7.508 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 455294 |
N/A
45 |
N/A 6.5 in | N/A 7.508 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 4354V | N/A | N/A 6.625 in | N/A 9.622 in | N/A 0.979 in | N/A Fluoro-Elastomer | N/A |
| 417298 |
N/A
41 |
N/A 6.625 in | N/A 8.134 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 440BULK | N/A | N/A 6.725 in | N/A 7.275 in | N/A 0.275 in | N/A Nitrile | N/A |
| 440PKG | N/A | N/A 6.725 in | N/A 7.275 in | N/A 0.275 in | N/A Nitrile | N/A |
| 261BULK | N/A | N/A 6.734 in | N/A 7.012 in | N/A 0.139 in | N/A Nitrile | N/A |
| 261PKG | N/A | N/A 6.734 in | N/A 7.012 in | N/A 0.139 in | N/A Nitrile | N/A |
| 416008 |
N/A
41 |
N/A 6.75 in | N/A 8.509 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 416362 |
N/A
41 |
N/A 6.75 in | N/A 8.017 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 415327 |
N/A
41 |
N/A 6.75 in | N/A 8.009 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 417596 |
N/A
41 |
N/A 6.75 in | N/A 8.257 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 710562 |
N/A
230 |
N/A 6.775 in | N/A 7.88 in | N/A 0.36 in | N/A Nitrile | N/A |
| 455584 |
N/A
45 |
N/A 6-7/8 in | N/A 8.382 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 455948 |
N/A
45 |
N/A 6-7/8 in | N/A 7.883 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 441BULK | N/A | N/A 6.975 in | N/A 7.525 in | N/A 0.275 in | N/A Nitrile | N/A |
| 441PKG | N/A | N/A 6.975 in | N/A 7.525 in | N/A 0.275 in | N/A Nitrile | N/A |
| 262BULK | N/A | N/A 6.984 in | N/A 7.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 262PKG | N/A | N/A 6.984 in | N/A 7.262 in | N/A 0.139 in | N/A Nitrile | N/A |