Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415876 |
N/A
41 |
N/A 7 in | N/A 9.321 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 415876V |
N/A
41 |
N/A 7 in | N/A 9.321 in | N/A 0.625 in | N/A Fluoro-Elastomer |
N/A
|
| 416239 |
N/A
41 |
N/A 7 in | N/A 8.509 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 416364 |
N/A
41 |
N/A 7 in | N/A 8.009 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 416674V |
N/A
41 |
N/A 7 in | N/A 8.382 in | N/A 3/4 in | N/A Fluoro-Elastomer |
N/A
|
| 417255 |
N/A
41 |
N/A 7 in | N/A 8.382 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 417564 |
N/A
41 |
N/A 7 in | N/A 8.759 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 417597 |
N/A
41 |
N/A 7 in | N/A 8.257 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 418303 |
N/A
41 |
N/A 7 in | N/A 8.507 in | N/A 0.625 in | N/A Fluoro-Elastomer |
N/A
|
| 416077 |
N/A
41 |
N/A 7-1/8 in | N/A 8.632 in | N/A 0.562 in | N/A Nitrile |
N/A
|
| 442BULK | N/A | N/A 7.225 in | N/A 7.775 in | N/A 0.275 in | N/A Nitrile | N/A |
| 442PKG | N/A | N/A 7.225 in | N/A 7.775 in | N/A 0.275 in | N/A Nitrile | N/A |
| 263BULK | N/A | N/A 7.234 in | N/A 7.512 in | N/A 0.139 in | N/A Nitrile | N/A |
| 263PKG | N/A | N/A 7.234 in | N/A 7.512 in | N/A 0.139 in | N/A Nitrile | N/A |
| 416044 |
N/A
41 |
N/A 7-1/4 in | N/A 8.257 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 415116 |
N/A
41 |
N/A 7-1/4 in | N/A 8.759 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 39701 |
N/A
FW-H |
N/A 7-1/4 in | N/A 8.133 in | N/A 0.5 in | N/A PTFE | N/A |
| 370175A |
N/A
06 |
N/A 7-1/4 in | N/A 8.758 in | N/A 0.605 in | N/A Nitrile | N/A |
| 4353 | N/A | N/A 7.375 in | N/A 9.622 in | N/A 0.979 in | N/A Fluoro-Elastomer | N/A |
| 415317 |
N/A
41 |
N/A 7.375 in | N/A 9.01 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 455117 |
N/A
45 |
N/A 7.375 in | N/A 8.882 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 443BULK | N/A | N/A 7.475 in | N/A 8.025 in | N/A 0.275 in | N/A Nitrile | N/A |
| 443PKG | N/A | N/A 7.475 in | N/A 8.025 in | N/A 0.275 in | N/A Nitrile | N/A |
| 264BULK | N/A | N/A 7.484 in | N/A 7.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 264PKG | N/A | N/A 7.484 in | N/A 7.762 in | N/A 0.139 in | N/A Nitrile | N/A |