COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415867 N/A 41
N/A 7.5 in N/A 8.509 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
415551 N/A 41
N/A 7.5 in N/A 9.01 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
415551V N/A 41
N/A 7.5 in N/A 9.01 in N/A 3/4 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417283 N/A 41
N/A 7.5 in N/A 9.25 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
455867V N/A 45
N/A 7.5 in N/A 8.509 in N/A 0.625 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417385 N/A 41
N/A 7.5 in N/A 10.51 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
418308 N/A 41
N/A 7.5 in N/A 9.008 in N/A 0.625 in N/A Polyacrylate N/A CAD Icon (for items table)
416102 N/A 41
N/A 7.625 in N/A 8.632 in N/A 0.562 in N/A Nitrile N/A CAD Icon (for items table)
417598 N/A 41
N/A 7.625 in N/A 9.133 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417598V N/A 41
N/A 7.625 in N/A 9.133 in N/A 0.625 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
444BULK N/A N/A 7.725 in N/A 8.275 in N/A 0.275 in N/A Nitrile N/A
444PKG N/A N/A 7.725 in N/A 8.275 in N/A 0.275 in N/A Nitrile N/A
265BULK N/A N/A 7.734 in N/A 8.012 in N/A 0.139 in N/A Nitrile N/A
265PKG N/A N/A 7.734 in N/A 8.012 in N/A 0.139 in N/A Nitrile N/A
417115 N/A 41
N/A 7.75 in N/A 10.008 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
455406 N/A 45
N/A 7.75 in N/A 9.26 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417016 N/A 41
N/A 7-7/8 in N/A 10.008 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
455121 N/A 45
N/A 7-7/8 in N/A 9.383 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
455121V N/A 45
N/A 7-7/8 in N/A 9.383 in N/A 3/4 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
445BULK N/A N/A 7.975 in N/A 8.525 in N/A 0.275 in N/A Nitrile N/A
445PKG N/A N/A 7.975 in N/A 8.525 in N/A 0.275 in N/A Nitrile N/A
266BULK N/A N/A 7.984 in N/A 8.262 in N/A 0.139 in N/A Nitrile N/A
266PKG N/A N/A 7.984 in N/A 8.262 in N/A 0.139 in N/A Nitrile N/A
8724S N/A 41
N/A 7.995 in N/A 11.633 in N/A 1.078 in N/A Nitrile N/A CAD Icon (for items table)
415656 N/A 41
N/A 8 in N/A 9.01 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 161 162 163 164 165 »