Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415052 |
N/A
41 |
N/A 8 in203.2 mm | N/A 10.133 in257.378 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 417600 |
N/A
41 |
N/A 8 in203.2 mm | N/A 9.258 in235.153 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417601 |
N/A
41 |
N/A 8 in203.2 mm | N/A 9.508 in241.503 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417602 |
N/A
41 |
N/A 8 in203.2 mm | N/A 10.008 in254.203 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455123 |
N/A
45 |
N/A 8.125 in206.375 mm | N/A 10.13 in257.302 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 267BULK | N/A | N/A 8.234 in209.144 mm | N/A 8.512 in216.205 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 267PKG | N/A | N/A 8.234 in209.144 mm | N/A 8.512 in216.205 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416422 |
N/A
41 |
N/A 8.25 in209.55 mm | N/A 11.507 in292.278 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 415124 |
N/A
41 |
N/A 8.25 in209.55 mm | N/A 10.26 in260.604 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 416951 |
N/A
41 |
N/A 8.25 in209.55 mm | N/A 10.633 in270.078 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455475 |
N/A
45 |
N/A 8.25 in209.55 mm | N/A 9.258 in235.153 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417022 |
N/A
41 |
N/A 8.375 in212.725 mm | N/A 10.385 in263.779 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 446BULK | N/A | N/A 8.475 in215.265 mm | N/A 9.025 in229.235 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 446PKG | N/A | N/A 8.475 in215.265 mm | N/A 9.025 in229.235 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 268BULK | N/A | N/A 8.484 in215.494 mm | N/A 8.762 in222.555 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 268PKG | N/A | N/A 8.484 in215.494 mm | N/A 8.762 in222.555 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416394 |
N/A
41 |
N/A 8.5 in215.9 mm | N/A 10.633 in270.078 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455828V |
N/A
45 |
N/A 8.5 in215.9 mm | N/A 9.509 in241.529 mm | N/A 0.625 in15.875 mm | N/A Fluoro-Elastomer |
N/A
|
| 417603 |
N/A
41 |
N/A 8.5 in215.9 mm | N/A 10.008 in254.203 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417604 |
N/A
41 |
N/A 8.5 in215.9 mm | N/A 10.508 in266.903 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417567 |
N/A
41 |
N/A 8.625 in219.075 mm | N/A 10.635 in270.129 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 269BULK | N/A | N/A 8.734 in221.844 mm | N/A 9.012 in228.905 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 269PKG | N/A | N/A 8.734 in221.844 mm | N/A 9.012 in228.905 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 415128 |
N/A
41 |
N/A 8.75 in222.25 mm | N/A 10.758 in273.253 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455966 |
N/A
45 |
N/A 8.75 in222.25 mm | N/A 10.51 in266.954 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|