COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415052 N/A 41
N/A 8 in N/A 10.133 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
417600 N/A 41
N/A 8 in N/A 9.258 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417601 N/A 41
N/A 8 in N/A 9.508 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417602 N/A 41
N/A 8 in N/A 10.008 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
455123 N/A 45
N/A 8.125 in N/A 10.13 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
267BULK N/A N/A 8.234 in N/A 8.512 in N/A 0.139 in N/A Nitrile N/A
267PKG N/A N/A 8.234 in N/A 8.512 in N/A 0.139 in N/A Nitrile N/A
416422 N/A 41
N/A 8.25 in N/A 11.507 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
415124 N/A 41
N/A 8.25 in N/A 10.26 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
416951 N/A 41
N/A 8.25 in N/A 10.633 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
455475 N/A 45
N/A 8.25 in N/A 9.258 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417022 N/A 41
N/A 8.375 in N/A 10.385 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
446BULK N/A N/A 8.475 in N/A 9.025 in N/A 0.275 in N/A Nitrile N/A
446PKG N/A N/A 8.475 in N/A 9.025 in N/A 0.275 in N/A Nitrile N/A
268BULK N/A N/A 8.484 in N/A 8.762 in N/A 0.139 in N/A Nitrile N/A
268PKG N/A N/A 8.484 in N/A 8.762 in N/A 0.139 in N/A Nitrile N/A
416394 N/A 41
N/A 8.5 in N/A 10.633 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
455828V N/A 45
N/A 8.5 in N/A 9.509 in N/A 0.625 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417603 N/A 41
N/A 8.5 in N/A 10.008 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417604 N/A 41
N/A 8.5 in N/A 10.508 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417567 N/A 41
N/A 8.625 in N/A 10.635 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
269BULK N/A N/A 8.734 in N/A 9.012 in N/A 0.139 in N/A Nitrile N/A
269PKG N/A N/A 8.734 in N/A 9.012 in N/A 0.139 in N/A Nitrile N/A
415128 N/A 41
N/A 8.75 in N/A 10.758 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
455966 N/A 45
N/A 8.75 in N/A 10.51 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 161 162 163 164 165 »