Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 416657 |
N/A
41 |
N/A 8.875 in225.425 mm | N/A 10.13 in257.302 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455129 |
N/A
45 |
N/A 8.875 in225.425 mm | N/A 10.885 in276.479 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 447BULK | N/A | N/A 8.975 in227.965 mm | N/A 9.525 in241.935 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 447PKG | N/A | N/A 8.975 in227.965 mm | N/A 9.525 in241.935 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 270BULK | N/A | N/A 8.984 in228.194 mm | N/A 9.262 in235.255 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 270PKG | N/A | N/A 8.984 in228.194 mm | N/A 9.262 in235.255 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 2791 |
N/A
33 |
N/A 9 in228.6 mm | N/A 10.384 in263.754 mm | N/A 0.625 in15.875 mm | N/A Nitrile | N/A |
| 415090 |
N/A
41 |
N/A 9 in228.6 mm | N/A 11.008 in279.603 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455462 |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.51 in266.954 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455476 |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.26 in260.604 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 456462 |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.384 in263.754 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417940 |
N/A
41 |
N/A 9 in228.6 mm | N/A 10.095 in256.413 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 55301S |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.01 in254.254 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 39893 |
N/A
FW-H |
N/A 9.052 in229.921 mm | N/A 10.72 in272.288 mm | N/A 0.625 in15.875 mm | N/A PTFE | N/A |
| 39894 |
N/A
FW-H |
N/A 9.052 in229.921 mm | N/A 10.72 in272.288 mm | N/A 0.625 in15.875 mm | N/A PTFE | N/A |
| 271BULK | N/A | N/A 9.234 in234.544 mm | N/A 9.512 in241.605 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 271PKG | N/A | N/A 9.234 in234.544 mm | N/A 9.512 in241.605 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416257 |
N/A
41 |
N/A 9.25 in234.95 mm | N/A 11.008 in279.603 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 337426N |
N/A
33 |
N/A 9.25 in234.95 mm | N/A 10.258 in260.553 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate | N/A |
| 415219 |
N/A
41 |
N/A 9.25 in234.95 mm | N/A 11.26 in286.004 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 415871 |
N/A
41 |
N/A 9.375 in238.125 mm | N/A 11.385 in289.179 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 448BULK | N/A | N/A 9.475 in240.665 mm | N/A 10.025 in254.635 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 448PKG | N/A | N/A 9.475 in240.665 mm | N/A 10.025 in254.635 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 272BULK | N/A | N/A 9.484 in240.894 mm | N/A 9.762 in247.955 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 272PKG | N/A | N/A 9.484 in240.894 mm | N/A 9.762 in247.955 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |