Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 416657 |
N/A
41 |
N/A 8.875 in | N/A 10.13 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 455129 |
N/A
45 |
N/A 8.875 in | N/A 10.885 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 447BULK | N/A | N/A 8.975 in | N/A 9.525 in | N/A 0.275 in | N/A Nitrile | N/A |
| 447PKG | N/A | N/A 8.975 in | N/A 9.525 in | N/A 0.275 in | N/A Nitrile | N/A |
| 270BULK | N/A | N/A 8.984 in | N/A 9.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 270PKG | N/A | N/A 8.984 in | N/A 9.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 2791 |
N/A
33 |
N/A 9 in | N/A 10.384 in | N/A 0.625 in | N/A Nitrile | N/A |
| 415090 |
N/A
41 |
N/A 9 in | N/A 11.008 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 455462 |
N/A
45 |
N/A 9 in | N/A 10.51 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 455476 |
N/A
45 |
N/A 9 in | N/A 10.26 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 456462 |
N/A
45 |
N/A 9 in | N/A 10.384 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 417940 |
N/A
41 |
N/A 9 in | N/A 10.095 in | N/A 0.625 in | N/A Nitrile |
N/A
|
| 55301S |
N/A
45 |
N/A 9 in | N/A 10.01 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 39893 |
N/A
FW-H |
N/A 9.052 in | N/A 10.72 in | N/A 0.625 in | N/A PTFE | N/A |
| 39894 |
N/A
FW-H |
N/A 9.052 in | N/A 10.72 in | N/A 0.625 in | N/A PTFE | N/A |
| 271BULK | N/A | N/A 9.234 in | N/A 9.512 in | N/A 0.139 in | N/A Nitrile | N/A |
| 271PKG | N/A | N/A 9.234 in | N/A 9.512 in | N/A 0.139 in | N/A Nitrile | N/A |
| 416257 |
N/A
41 |
N/A 9.25 in | N/A 11.008 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 337426N |
N/A
33 |
N/A 9.25 in | N/A 10.258 in | N/A 0.5 in | N/A Polyacrylate | N/A |
| 415219 |
N/A
41 |
N/A 9.25 in | N/A 11.26 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 415871 |
N/A
41 |
N/A 9.375 in | N/A 11.385 in | N/A 3/4 in | N/A Nitrile |
N/A
|
| 448BULK | N/A | N/A 9.475 in | N/A 10.025 in | N/A 0.275 in | N/A Nitrile | N/A |
| 448PKG | N/A | N/A 9.475 in | N/A 10.025 in | N/A 0.275 in | N/A Nitrile | N/A |
| 272BULK | N/A | N/A 9.484 in | N/A 9.762 in | N/A 0.139 in | N/A Nitrile | N/A |
| 272PKG | N/A | N/A 9.484 in | N/A 9.762 in | N/A 0.139 in | N/A Nitrile | N/A |