Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417606 N/A 41
N/A 9.5 in241.3 mm N/A 11.508 in292.303 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
9555S N/A 74
N/A 9.5 in241.3 mm N/A 12.509 in317.729 mm N/A 0.687 in17.45 mm N/A Nitrile N/A
416381 N/A 41
N/A 9.625 in244.475 mm N/A 12.758 in324.053 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A CAD
273BULK N/A N/A 9.734 in247.244 mm N/A 10.012 in254.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
273PKG N/A N/A 9.734 in247.244 mm N/A 10.012 in254.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
55078S N/A 5S
N/A 9.75 in247.65 mm N/A 11.26 in286.004 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
2792 N/A 33
N/A 9.91 in251.71 mm N/A 11.005 in279.527 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
449BULK N/A N/A 9.975 in253.365 mm N/A 10.525 in267.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
449PKG N/A N/A 9.975 in253.365 mm N/A 10.525 in267.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
274BULK N/A N/A 9.984 in253.594 mm N/A 10.262 in260.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
274PKG N/A N/A 9.984 in253.594 mm N/A 10.262 in260.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
417020 N/A 41
N/A 10 in254 mm N/A 12.008 in305.003 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
417605 N/A 41
N/A 10 in254 mm N/A 11.008 in279.603 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
417570 N/A 41
N/A 10.25 in260.35 mm N/A 12.26 in311.404 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD
450BULK N/A N/A 10.475 in266.065 mm N/A 11.025 in280.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
450PKG N/A N/A 10.475 in266.065 mm N/A 11.025 in280.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
415227 N/A 41
N/A 10.5 in266.7 mm N/A 12.508 in317.703 mm N/A 1 in25.4 mm N/A Nitrile N/A CAD
457997 N/A 45
N/A 10.5 in266.7 mm N/A 12.008 in305.003 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
416383 N/A 41
N/A 10.75 in273.05 mm N/A 13.381 in339.877 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A CAD
451BULK N/A N/A 10.975 in278.765 mm N/A 11.525 in292.735 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
451PKG N/A N/A 10.975 in278.765 mm N/A 11.525 in292.735 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
415482 N/A 41
N/A 11 in279.4 mm N/A 13.01 in330.454 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD
417571 N/A 41
N/A 11 in279.4 mm N/A 12.51 in317.754 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD
39899 N/A N/A 11.22 in284.99 mm N/A 12.26 in311.404 mm N/A 0.945 in24.003 mm N/A PTFE N/A
39900 N/A N/A 11.22 in284.99 mm N/A 12.26 in311.404 mm N/A 0.945 in24.003 mm N/A PTFE N/A
Unit of Measure
« 161 162 163 164 165 »